Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF4159

RECOMMENDED FOR NEW DESIGNS

Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer

Part Models
4
1ku List Price
Starting From $9.21

Part Details

  • RF bandwidth to 13 GHz
  • High and low speed FMCW ramp generation
  • 25-bit fixed modulus allows subhertz frequency resolution
  • PFD frequencies up to 110 MHz
  • Normalized phase noise floor of −224 dBc/Hz
  • FSK and PSK functions
  • Sawtooth, triangular, and parabolic waveform generation
  • Ramp superimposed with FSK
  • Ramp with 2 different sweep rates
  • Ramp delay, frequency readback, and interrupt functions
  • Programmable phase control
  • 2.7 V to 3.45 V analog power supply
  • 1.8 V digital power supply
  • Programmable charge pump currents
  • 3-wire serial interface
  • Digital lock detect
  • ESD performance: 3000 V HBM, 1000 V CDM
  • Qualified for automotive applications
ADF4159
Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Device Drivers 1


Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
I/Q Demodulators 1
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
I/Q Modulators 1
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-TINYRAD

Evaluating the TINYRAD 24 GHz Demonstration Platform

Features and Benefits

  • 24 GHz to 24.25 GHz MIMO FMCW radar
  • Flexible FMCW measurement timing
  • Suitable for target detection and tracking
  • Range resolution of 60 cm, range = 100 m (for RCS = 1 m2)
  • 3 dB beam width = 75° in azimuth and 15° in elevation, azimuth resolution using MIMO angle estimation = 20°
  • 1 PCB, 85 mm × 55 mm
  • 2 front side transmit antennas
  • 4 front side receive antennas
  • Reverse side ADF5901 24 GHz transmit monolithic microwave integrated circuit (MMIC)
  • Reverse side ADF5904 24 GHz receive MMIC
  • Reverse side ADF4159 13 GHz phase-locked loop (PLL)
  • Reverse side ADAR7251 16-bit, 4-channel ADC
  • Reverse side ADSP-BF706 Blackfin DSP
  • Accompanying software controls all functions from a PC
  • Externally powered via the USB connection

Product Details

The EV-TINYRAD24G is a radar evaluation module that allows the implementation and testing of radar sensing applications in the 24 GHz industrial, scientific, and medical (ISM) band. The EV-TINYRAD24G uses frequency modulated continuous wave (FMCW) radio signals and an integrated antenna array in a multiple input multiple output (MIMO) radar scheme. The combined antennas, similar to digital beamforming (DBF), allow the TINYRAD module to detect the distance, speed, and angular position of multiple targets simultaneously. The raw analog-to-digital converter (ADC) data is forwarded by the onboard Blackfin® ADSP-BF706 digital signal processor (DSP) to the PC. The PC evaluation software, with an included graphical user interface (GUI), performs radar signal processing steps to yield radar point clouds that can be visualized as range doppler or range angle plots. The radar algorithms are also available as MATLAB and Python code and enable quick development of user defined, application specific code.

eval board
EVAL-ADF4159

ADF4159 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4159 Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer.

EVAL-TINYRAD
Evaluating the TINYRAD 24 GHz Demonstration Platform
EVAL-ADF4159
ADF4159 Evaluation Board

Reference Designs

Block Diagram of ADF4159, AD8065 Active Loop Filter, and 11.4 GHz to 12.8 GHz VCO
CN0302 Circuits from the lab

Ultra-Fast Settling PLL with RF to 13 GHz

Features and Benefits

  • Up to 13GHz RF output PLL
  • 5μs settling time for 200MHz frequency jump
Figure 1. CN0566 Simplified Block Diagram
CN0566 Circuits from the lab

Phased Array (Phaser) Development Platform

Features and Benefits

  • 10 GHz to 10.5 GHZ Beamsteering Platform
  • 360 degree Phase Shift w/ 2.8 Degree Resolution
  • 31 dB Amplitude Tuning Range w/ 0.5 dB Resolution.
  • 8-Element Linear Array Antenna
  • Digitized with PlutoSDR
  • Runs directly on a Raspberry Pi
CN0302
Ultra-Fast Settling PLL with RF to 13 GHz
CN0566
Phased Array (Phaser) Development Platform

Latest Discussions

Recently Viewed