ADL5802

RECOMMENDED FOR NEW DESIGNS

Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer

Part Details

  • Power conversion gain of 1.6 dB
  • Wideband RF, LO, and IF ports
  • SSB noise figure of 11 dB
  • Input IP3 of 28 dBm
  • Input P1dB of 12 dBm
  • Typical LO drive of 0 dBm
  • Low LO leakage
  • Single supply operation: 5 V @
    240 mA
  • Exposed paddle, 4 mm × 4 mm,
    24-lead LFCSP package
ADL5802
Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
Digital Control VGAs 3
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5802

ADL5802 Evaluation Board

Product Details

ADL5802-EVALZ is a fully populated, 4-layer evaluation board fabricated using the Rogers RO 3003 material and is powered by a single supply in the 4.75 V to 5.25 V range. The RF, LO and IF ports are  configured for single-ended signaling via a balun transformer. The board provides smaller balun footprints for evaluation at higher frequencies. In addition, the board offers the capability to configure bias settings, IF filtering and matching schemes.

EVAL-ADL5802
ADL5802 Evaluation Board

Latest Discussions

Recently Viewed