LTC4217

RECOMMENDED FOR NEW DESIGNS

2A Integrated Hot Swap Controller

Part Details

  • Small Footprint
  • 33mΩ MOSFET with RSENSE
  • Wide Operating Voltage Range: 2.9V to 26.5V
  • Adjustable, 5% Accurate Current Limit
  • Current and Temperature Monitor Outputs
  • Overtemperature Protection
  • Adjustable Current Limit Timer Before Fault
  • Power Good and Fault Outputs
  • Adjustable Inrush Current Control
  • 2% Accurate Undervoltage and Overvoltage Protection
  • Pin Compatible with LTC4232 (DFN Package Only)
  • Available in 20-Lead TSSOP and 16-Lead 5mm × 3mm DFN Packages
LTC4217
2A Integrated Hot Swap Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 2
LTC4218 RECOMMENDED FOR NEW DESIGNS Hot Swap Controller
LTC4232 RECOMMENDED FOR NEW DESIGNS 5A Integrated Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4217
  • LTC4217-12
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1051A

LTC4217 Demo Board | 12V and 24V, 2A Integrated Hot Swap Circuits

Product Details

DC1051A: Demo Board for the LTC4217 2A Integrated Hot Swap Controller.

DC1051A
LTC4217 Demo Board | 12V and 24V, 2A Integrated Hot Swap Circuits

Reference Designs

Figure 1. CN0566 Simplified Block Diagram
CN0566 Circuits from the lab

Phased Array (Phaser) Development Platform

Features and Benefits

  • 10 GHz to 10.5 GHZ Beamsteering Platform
  • 360 degree Phase Shift w/ 2.8 Degree Resolution
  • 31 dB Amplitude Tuning Range w/ 0.5 dB Resolution.
  • 8-Element Linear Array Antenna
  • Digitized with PlutoSDR
  • Runs directly on a Raspberry Pi
CN0566
Phased Array (Phaser) Development Platform

Latest Discussions

Recently Viewed