LTC5548

PRODUCTION

2GHz to 14GHz Microwave Mixer with Wideband DC–6GHz IF

Part Details

  • Upconversion or Downconversion
  • High IIP3:
    • +24.4dBm at 5.8GHz
    • +21.4dBm at 9GHz
  • 7.1dB Conversion Loss at 5.8GHz
  • +15.2dBm Input P1dB at 5.8GHz
  • Integrated LO Buffer: 0dBm LO Drive
  • Selectable Integrated LO Frequency Doubler
  • Low LO-RF Leakage: <–30dBm
  • 50Ω Wideband Matched RF and LO Ports
  • 3.3V/120mA Supply
  • Fast Turn ON/OFF for TDD Operation
  • 3mm × 2mm, 12-Lead QFN Package
LTC5548
2GHz to 14GHz Microwave Mixer with Wideband DC–6GHz IF
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Gain Blocks 1
LTC6433-15 RECOMMENDED FOR NEW DESIGNS Low Frequency to 1.4GHz 50Ω Gain Block IF Amplifier
Standard High Speed D/A Converters 1
LTC2000 PRODUCTION 16-/14-/11-Bit 2.5Gsps DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2461A

LTC5548 Demo Board | 2GHz to 14GHz Microwave Mixer with Low IF Frequency

Product Details

Demonstration circuit 2461A is optimized for evaluation of the LTC5548 passive double-balanced mixer with integrated LO frequency doubler. Its RF port is matched to 50Ω from 2GHz to 13.6GHz with 9dB return loss, and the LO port is matched to 50Ω from 1GHz to 12GHz with 10dB return loss. The differential IF port is usable from DC to 6GHz. The LTC5548 can be used for upconverting and downconverting applications.


 


DC2461A
LTC5548 Demo Board | 2GHz to 14GHz Microwave Mixer with Low IF Frequency

Reference Designs

Figure 1. CN0566 Simplified Block Diagram
CN0566 Circuits from the lab

Phased Array (Phaser) Development Platform

Features and Benefits

  • 10 GHz to 10.5 GHZ Beamsteering Platform
  • 360 degree Phase Shift w/ 2.8 Degree Resolution
  • 31 dB Amplitude Tuning Range w/ 0.5 dB Resolution.
  • 8-Element Linear Array Antenna
  • Digitized with PlutoSDR
  • Runs directly on a Raspberry Pi
CN0566
Phased Array (Phaser) Development Platform

Latest Discussions

Recently Viewed