Frequency Dividers, Multipliers, and Detectors
searchIcon
banner background image

Frequency Dividers, Multipliers, and Detectors

ADI's frequency dividers, frequency multipliers, and frequency detectors offer high performance, ultralow phase noise and fast frequency lock time options for frequency muliplication, division and detection to meet the demands of modern technology. Using these parts, designers can now economically design high frequency and low phase noise applications.
ADI's frequency dividers, frequency multipliers, and frequency detectors offer high performance, ultralow phase noise and fast frequency lock time options for frequency muliplication, division and detection to meet the demands of modern technology. Using these parts, designers can now economically design high frequency and low phase noise applications.

Subcategories

archive icon
Analog Devices offers an extensive portfolio of frequency divider, prescaler, and counter devices suited to multiple applications and industries. This product line includes features such as programmable divide options, low additive SSB phase noise to help achieve excellent system noise performance, and single-ended inputs and outputs that help reduce component count and cost. Applications: • Satellite communications • Fiber optics • Point-to-point and point-to-multipoint radios • Test equipment • Military and space
Arrow image
Analog Devices offers an extensive portfolio of frequency divider, prescaler, and counter devices suited to multiple applications and industries. This product line includes features such as programmable divide options, low additive SSB phase noise to help achieve excellent system noise performance, and single-ended inputs and outputs that help reduce component count and cost. Applications: • Satellite communications • Fiber optics • Point-to-point and point-to-multipoint radios • Test equipment • Military and space
archive icon
Analog Devices active and passive frequency multipliers enable designers to economically multiply lower frequencies to higher frequencies without creating measurable additive phase noise. This broad portfolio features a range of devices that can meet the size, volume, and cost needs for multiple applications, including: • Fiber optics • LMDS, VSAT, and point-to-point radios • E-band and V-band communications • Test and measurement equipment • U-NII and HiperLAN • Automotive and military radar
archive icon
Analog Devices phase frequency detectors offer high performance and ultralow phase noise in a low cost, compact package. Our devices can significantly improve frequency lock time, and include automatic and configurable lock detect indicators. Applications: • Point-to-point radios • Satellite communications • Military • SONET clock generation