Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5380

RECOMMENDED FOR NEW DESIGNS

400 MHz TO 6000 MHz Quadrature Demodulator

Part Models
2
1ku List Price
Starting From $6.49

Part Details

  • Operating RF and LO frequency: 400 MHz to
    6 GHz
  • Input IP3
    30 dBm @ 900 MHz
    28 dBm @1900 MHz
  • Input IP2: >65 dBm @ 900 MHz
  • Input P1dB (IP1dB): 11.6 dBm @ 900 MHz
  • Voltage conversion gain: ~7 dB
  • Demodulation bandwidth: ~390 MHz
  • Noise figure (NF)
    10.9 dB @ 900 MHz
    11.7 dB @ 1900 MHz
  • Quadrature demodulation accuracy @
    900 MHz
    Phase accuracy: ~0.2°
    Amplitude balance: ~0.07 dB
  • Baseband I/Q drive: 2 Vp-p into 200 Ω
  • Single 5 V supply
ADL5380
400 MHz TO 6000 MHz Quadrature Demodulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Baseband Programmable VGA-Filters 2
ADRF6510 Obsolete 30 MHz Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516 Obsolete 31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Fully Differential Amplifiers 3
AD8366 RECOMMENDED FOR NEW DESIGNS DC to 600 MHz, Dual-Digital Variable Gain Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
AD-FMCOMMS6-EBZ

AD-FMCOMMS6-EBZ Evaluation Board

Features and Benefits

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption 
  • Avoids image rejection issues and unwanted mixing 

Product Details

The AD-FMCOMMS6-EBZ eval board is a 400MHz to 4.4GHz receiver based on the AD9652 dual 16bit analog to digital converter, the ADL5566 High Dynamic Range RF/IF Dual Differential Amplifier and the ADL5380 quadrature demodulator.

This is an I and Q demodulation approach to direct convert (also known as a homodyne or zero IF) receiver architecture. Direct conversion radios perform just one frequency translation compared to a super-heterodyne receiver that can perform several frequency translations. One frequency translation is advantageous because it:

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption
  • Avoids image rejection issues and unwanted mixing


This topology will provide image rejection and early implementation of the differential signal environment. There is an amplification stage to maintain the full-scale input to the ACD. The local oscillator and ADC clock are on board and share the same reference signal prevent smearing. The form factor is VITA57 compliant and all of the DC power is routed from the data capture board through an FMC connector. This evaluation board demonstrates a high performance receiver signal chain aimed at military and commercial radar using “commercial off the shelf” (COTS) components. The overall circuit has a bandwidth of 220MHz with a pass band flatness of +/_ 1.0 dB. The SNR and SFDR measured at an IF of 145MHz are 64dB and 75dBc, respectively.


eval board
EVAL-ADL5380

ADL5380 Evaluation Boards

Product Details

ADL5380-EVALZ is a fully populated, 4–layer, FR4 based evaluation board designed to allow easy evaluation of all features of the ADL5380 at RF input frequencies from 400 MHz to 6 GHz. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs and an option to drive the RF and LO inputs with a single ended or differential signals. The evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

AD-FMCOMMS6-EBZ
AD-FMCOMMS6-EBZ Evaluation Board
EVAL-ADL5380
ADL5380 Evaluation Boards
AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications

Reference Designs

Simplified Receiver Subsystem for Magnitude and Phase Measurements
CN0374 Circuits from the lab

RF-to-Bits Solution Offers Precise Phase and Magnitude Data to 6 GHz

Features and Benefits

  • Precise Magnitude and Phase Measurements to 6GHz
  • Small PCB Footprint
Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0507 Circuits from the lab

A Complete Two-Port Vector Network Analyzer  

Features and Benefits

  • Complete 2-Port Vector Network Analyzer
  • Frequency range from 1.7 GHz to 3.4 GHz
  • Zero-IF System Architecture
CN0374
RF-to-Bits Solution Offers Precise Phase and Magnitude Data to 6 GHz
CN0507
A Complete Two-Port Vector Network Analyzer  

Latest Discussions

Recently Viewed