ADP1613

PRODUCTION

650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit

Part Details

  • Current limit
    2.0
  • Minimum input voltage
    2.5 V
  • Pin-selectable 650 kHz or 1.3 MHz PWM frequency
  • Adjustable output voltage up to 20 V
  • Adjustable soft start
  • Undervoltage lockout
  • Thermal shutdown
  • 8-lead MSOP
ADP1613
650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP1613

ADP161x SEPIC-Cuk Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Coupled-SEPIC Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADZS-SC589-EZLITE

ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)

Features and Benefits

  • ADSP-SC589 529-pin 19x19mm BGA
  • 4Gb DDR3 Memory
  • 128 Mb SPI Flash
  • 2 x Ethernet (1x 10/100, 1x GigE)
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • USB HS
  • PCIe
  • SD/MMC memory connector
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

Product Details

The ADSP-SC589 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC589 processor is based on the SHARC+ core dual processor with the arm® Cortex-A5 processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with an EZ-Kit license for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator. The EZ-Kit license gives the user a full, subscription based license to use CCES with only the ADSP-SC589 EZ-KIT Lite evaluation board.


Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.


The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

EVAL-ADP1613

ADP1613 Evaluation Hardware

Product Details

The ADP1612/ADP1613 evaluation module is a complete step-up dc-to-dc switching converter application with components selected to allow operation over the full range of input and load conditions for the 5 V (ADP1612) and 12 V (ADP1613) output voltages. The evaluation boards can be adjusted for different output voltages by changing R1 and R2. In addition, L1, D1, C3, and R3 may need to be adjusted and should be recalculated to ensure stable operation.

The ADP1612/ADP1613 evaluation module operates in pulse-width modulation (PWM) current mode with up to 94% efficiency. The shunt-selectable switching frequency and PWM current-mode architecture allow for excellent transient response, easy noise filtering, and the use of small, cost-saving external inductors and capacitors. Other key features include a 33 nF soft start capacitor, undervoltage lockout (UVLO), thermal shutdown (TSD), and jumper selected enable. The evaluation module demonstrates the operation and performance of the ADP1612/ADP1613.

ADZS-SC589-EZLITE
ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)
EVAL-ADP1613
ADP1613 Evaluation Hardware

Reference Designs

Figure 1. CN0579 Simplified Block Diagram
CN0579 Circuits from the lab

Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • Quad Channel IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias Removal Circuitry
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Boost Converter Used for the High Voltage Charge Pump Supply
CN0228 Circuits from the lab

Single Supply Powers a 28 V, High Voltage Phase-Locked Loop (PLL) Synthesizer

Features and Benefits

  • High voltage PLL synthesizer
  • Single supply
  • HV boost converter
Ultrasonic Distance Sensor
CN0343 Circuits from the lab

Ultrasonic Distance Measurement

Features and Benefits

  • Self-Contained Ultrasonic Distance Measurement
  • 50cm to 10m range
  • 2cm resolution
  • Small PCB Footprint
Complete 5 V, Single-Supply, 8-Channel Data Acquisition Solution with Integrated PGIA
CN0201 Circuits from the lab

Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels

Features and Benefits

  • Complete 8-channel 16-bit DAS on a single chip
  • Industrial signal levels up to +/-10 V
  • Single Supply
Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
Boost Supply and High Voltage DAC Provide Tuning Signal for BST Capacitors
CN0193 Circuits from the lab

High Voltage (30 V) DAC Powered from a Low Voltage (3 V) Supply Generates Tuning Signals for Antennas and Filters

Features and Benefits

  • Control up to 4 high voltage outputs
  • Create 30 V output from a single supple 3 V
Figure 1. High Performance Conductivity Measurement System
CN0359 Circuits from the lab

Fully Automatic High Performance Conductivity Measurement System

Features and Benefits

  • Conductivity Range of 0.1 μS to 10 S
  • Automatic Measurement Ranging
  • 2- or 4-wire Conductivity Probe Compatible
  • External Temperature Compensation
  • Standalone Operation and Control
CN0579
Quad-Channel IEPE Vibration Sensor Measurement System
CN0228
Single Supply Powers a 28 V, High Voltage Phase-Locked Loop (PLL) Synthesizer
CN0343
Ultrasonic Distance Measurement
CN0201
Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input
CN0193
High Voltage (30 V) DAC Powered from a Low Voltage (3 V) Supply Generates Tuning Signals for Antennas and Filters
CN0359
Fully Automatic High Performance Conductivity Measurement System

Latest Discussions

Recently Viewed