LT3460

PRODUCTION

1.3 MHz/650kHz Step-Up DC/DC Converter in SC70, ThinSOT and DFN

Part Details

  • 1.3MHz (LT3460) Switching Frequency
  • 650kHz (LT3460-1) Switching Frequency
  • High Output Voltage: Up to 36V
  • 300mA Integrated Switch (LT3460)
  • 180mA Integrated Switch (LT3460-1)
  • Wide Input Range: 2.5V to 16V
  • Uses Small Surface Mount Components
  • Low Shutdown Current: <1μA
  • Low Profile (1mm) SC70 (LT3460 and LT3460-1), SOT-23 (ThinSOT) (LT3460) and 2mm × 2mm DFN (LT3460-1) Packages
LT3460
1.3 MHz/650kHz Step-Up DC/DC Converter in SC70, ThinSOT and DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT3460
  • LT3460-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC545A

LT3460ESC6 | 1.3MHz Boost and SEPIC DC/DC Converter in SC70, Boost = 5VIN, SEPIC = 10V~16VIN, VOUT = 12V at 50mA/70mA

Product Details

Demonstration circuit 545 features the LT3460, step-up DC/DC converter with 1.3MHz constant frequency in a SC70 package. There are two switching regulator circuits in DC545. The 12V output boost converter (upper circuit) is designed to convert 5V input to 12V output at 70mA of load current and the SEPIC converter (lower circuit) is designed to convert 10V ~ 16V input to 12V at 50mA.

DC545A
LT3460ESC6 | 1.3MHz Boost and SEPIC DC/DC Converter in SC70, Boost = 5VIN, SEPIC = 10V~16VIN, VOUT = 12V at 50mA/70mA

Reference Designs

Figure 1. CN0566 Simplified Block Diagram
CN0566 Circuits from the lab

Phased Array (Phaser) Development Platform

Features and Benefits

  • 10 GHz to 10.5 GHZ Beamsteering Platform
  • 360 degree Phase Shift w/ 2.8 Degree Resolution
  • 31 dB Amplitude Tuning Range w/ 0.5 dB Resolution.
  • 8-Element Linear Array Antenna
  • Digitized with PlutoSDR
  • Runs directly on a Raspberry Pi
CN0566
Phased Array (Phaser) Development Platform

Latest Discussions

No discussions on LT3460 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed