RF Power Detectors
searchIcon
banner background image

RF Power Detectors

Analog Devices’ RF Power Detectors are a broad portfolio of Logarithmic Amplifiers, TruPwr™ RMS Detectors, Peak/Envelope Detectors and Successive Detection Log Video Amplifiers (SDLVAs). With detection ranges up to 100 dB, our RF power detectors are used in applications including Transmit/Receive Power Measurement, Input Protection, Return Loss Measurement, RF Pulse Detection, Radar, Electronic Warfare and Precise RF Power Measurement in Test and Measurement, Materials Analysis and HealthCare.
Analog Devices’ RF Power Detectors are a broad portfolio of Logarithmic Amplifiers, TruPwr™ RMS Detectors, Peak/Envelope Detectors and Successive Detection Log Video Amplifiers (SDLVAs). With detection ranges up to 100 dB, our RF power detectors are used in applications including Transmit/Receive Power Measurement, Input Protection, Return Loss Measurement, RF Pulse Detection, Radar, Electronic Warfare and Precise RF Power Measurement in Test and Measurement, Materials Analysis and HealthCare.

Subcategories

archive icon
Analog Devices’ family of Envelope Detectors provide instantaneous detection and measurement of signal amplitude across frequencies ranging from dc to 67 GHz. These fast-responding, temperature-compensated devices provide a variety of output formats such as instantaneous envelope output voltage, peak-hold, or a digital threshold detection indicator. Envelope Detectors are ideally suited for use in applications such as Envelope Tracking in Power Amplifier bias control, Pulse Detection, Input Protection of Receivers, High-Power Amplifier Protection and LO Leakage correction of IQ Modulators.
Arrow image
Analog Devices’ family of Envelope Detectors provide instantaneous detection and measurement of signal amplitude across frequencies ranging from dc to 67 GHz. These fast-responding, temperature-compensated devices provide a variety of output formats such as instantaneous envelope output voltage, peak-hold, or a digital threshold detection indicator. Envelope Detectors are ideally suited for use in applications such as Envelope Tracking in Power Amplifier bias control, Pulse Detection, Input Protection of Receivers, High-Power Amplifier Protection and LO Leakage correction of IQ Modulators.