Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF5001

PRODUCTION

4 GHz TO 18 GHz Divide-by-4 Prescaler

Part Models
2
1ku List Price
Starting From $10.55

Part Details

  • Divide-by-4 prescaler
  • High frequency operation: 4 GHz to 18 GHz
  • Integrated RF decoupling capacitors
    • Active mode: 30 mA
    • Power-down mode: 7 mA
  • Low phase noise: −150 dBc/Hz
  • Single dc supply: 3.3 V compatible with ADF4xxx PLLs
  • Temperature range: −40°C to +105°C
  • Small package: 3 mm × 3 mm LFCSP
ADF5001
4 GHz TO 18 GHz Divide-by-4 Prescaler
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Integer-N PLL 1
ADF4106 PRODUCTION 6 GHz integer-N PLL
Positive Linear Regulators (LDO) 2
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF5001

ADF5001 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF5001 4 GHz to 18 GHz Divide-by-4 Prescaler.

EVAL-ADF5001
ADF5001 Evaluation Board

Reference Designs

Low Noise Microwave Fractional-N PLL
CN0174 Circuits from the lab

Low Noise, 12 GHz, Microwave Fractional-N Phase-Locked Loop (PLL) Using an Active Loop Filter and RF Prescaler

Features and Benefits

  • Fractional-N PLL up to 18GHz
  • Low system phase noise of 0.35 ps rms @ 12GHz
CN0174
Low Noise, 12 GHz, Microwave Fractional-N Phase-Locked Loop (PLL) Using an Active Loop Filter and RF Prescaler

Latest Discussions

Recently Viewed