Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC735

RECOMMENDED FOR NEW DESIGNS

VCO with Divide-by-4, 10.5 - 12.2 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Dual Output: Fo = 10.5 - 12.2 GHz
    Fo/4 = 2.625 - 3.05 GHz
  • Pout: +17 dBm
  • Phase Noise: -100 dBc/Hz @ 100 kHz Typ.
  • No External Resonator Needed
  • 32 Lead 5x5 mm QFN Package: 25 mm2
HMC735
VCO with Divide-by-4, 10.5 - 12.2 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Reference Designs

Figure 1. CN0566 Simplified Block Diagram
CN0566 Circuits from the lab

Phased Array (Phaser) Development Platform

Features and Benefits

  • 10 GHz to 10.5 GHZ Beamsteering Platform
  • 360 degree Phase Shift w/ 2.8 Degree Resolution
  • 31 dB Amplitude Tuning Range w/ 0.5 dB Resolution.
  • 8-Element Linear Array Antenna
  • Digitized with PlutoSDR
  • Runs directly on a Raspberry Pi
CN0566
Phased Array (Phaser) Development Platform

Latest Discussions

Recently Viewed