RF Mixers
searchIcon
banner background image

RF Mixers

ADI offers industry's broadest selection of wideband RF mixers, microwave mixers and millimeter wave mixers. By utilizing innovative new high frequency design and packaging techniques and process technologies, ADI offers a complete portfolio of discrete as well as integrated, wideband and high frequency solutions for up to 90GHz. With ADI's RF mixer portfolio designers can be assured to find a mixer that best fits their performance, price and packaging requirements.
ADI offers industry's broadest selection of wideband RF mixers, microwave mixers and millimeter wave mixers. By utilizing innovative new high frequency design and packaging techniques and process technologies, ADI offers a complete portfolio of discrete as well as integrated, wideband and high frequency solutions for up to 90GHz. With ADI's RF mixer portfolio designers can be assured to find a mixer that best fits their performance, price and packaging requirements.

Subcategories

archive icon
In-phase quadrature (I/Q) mixers and image reject mixers (IRM) offer a robust frequency mixing solution for applications that require high image rejection or sideband suppression. These mixers can be used as an upconverter or downcoverter. I/Q or IRM mixers use two double-balanced mixers with a 90° hybrid. The inherent architecture of I/Q mixers eliminates the resulting product due to image frequency during downconversion and allows the selection of desired sideband during upconversion.
Arrow image
In-phase quadrature (I/Q) mixers and image reject mixers (IRM) offer a robust frequency mixing solution for applications that require high image rejection or sideband suppression. These mixers can be used as an upconverter or downcoverter. I/Q or IRM mixers use two double-balanced mixers with a 90° hybrid. The inherent architecture of I/Q mixers eliminates the resulting product due to image frequency during downconversion and allows the selection of desired sideband during upconversion.

Analog Design Tool: ADIsimRF™

ADIsimRF is an easy-to-use RF signal chain calculator. It calculates Cascaded Gain, Noise Figure, IP3, P1dB and Power Consumption. The number of stages can be varied up to a maximum of 20. Stages can be easily inserted, removed or temporarily muted.
campaign-image
campaign-image

Analog Design Tool: ADIsimRF™

ADIsimRF is an easy-to-use RF signal chain calculator. It calculates Cascaded Gain, Noise Figure, IP3, P1dB and Power Consumption. The number of stages can be varied up to a maximum of 20. Stages can be easily inserted, removed or temporarily muted.