ADP7158

RECOMMENDED FOR NEW DESIGNS

2 A, Ultralow Noise, High PSRR, Fixed Output, RF Linear Regulator

Part Details

  • Input voltage range: 2.3 V to 5.5 V
  • 16 standard voltages between 1.2 V and 3.3 V available
  • Maximum load current: 2 A
  • Low noise
    • 0.9 µV rms total integrated noise from 100 Hz to 100 kHz
    • 1.6 µV rms total integrated noise from 10 Hz to 100 kHz
  • Noise spectral density: 1.7 nV/√Hz from 10 kHz to 1 MHz
  • Power supply rejection ratio (PSRR)
    • 70 dB from 1 kHz to 100 kHz; 50 dB at 1 MHz, VOUT = 3.3 V, VIN = 4.0 V
  • Dropout voltage: 200 mV typical at IOUT = 2 A, VOUT = 3.3 V
  • Initial accuracy: ±0.6% at ILOAD = 10 mA
  • Accuracy over line, load, and temperature: ±1.5%
  • Quiescent current: IGND = 4.0 mA at no load, 9.0 mA at 2 A
  • Low shutdown current: 0.2 μA
  • Stable with a 10 µF ceramic output capacitor
  • 10-lead, 3 mm × 3 mm LFCSP and 8-lead SOIC packages
  • Precision enable
ADP7158
2 A, Ultralow Noise, High PSRR, Fixed Output, RF Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7159 RECOMMENDED FOR NEW DESIGNS 2 A, Ultralow Noise, High PSRR, Adjustable Output, RF Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP7158-1.2
  • ADP7158-1.8
  • ADP7158-2.0
  • ADP7158-2.5
  • ADP7158-2.8
  • ADP7158-3.0
  • ADP7158-3.3

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP7158

ADP7158 Evaluation Board

Features and Benefits

  • Power supply rejection ratio (PSRR)
    • 70 dB from 1 kHz to 100 kHz; 50 dB at 1 MHz, VOUT = 3.3 V, VIN = 4.0 V
  • Low noise
    • 0.9 µV rms total integrated noise from 100 Hz to 100 kHz
    • 1.6 µV rms total integrated noise from 10 Hz to 100 kHz
  • Noise spectral density: 1.7 nV/√Hz from 10 kHz to 1 MHz
  • Low dropout voltage: 200 mV typical at VOUT = 3.3 V, IOUT = 2 A
  • Maximum output current: 2 A
  • Input voltage range: 2.3 V to 5.5 V
  • Low quiescent and shutdown current
  • Initial accuracy: ±0.6% at ILOAD = 10 mA
  • Accuracy over line, load, and temperature: ±1.5%
  • 10-lead 3mm x 3mm LFCSP and 8-lead SOIC packages

Product Details

The ADP7158CP-3.3EVALZ evaluation board demonstrates the operation and functionality of the ADP7158 ultralow noise, 2 A, fixed output, radio frequency (RF) linear regulator.


Simple device measurements, such as line and load regulation, dropout voltage, and ground current, can be demonstrated using only a single voltage supply, load resistors, and a voltmeter or an ammeter.


Complete specifications for the ADP7158 ultralow noise, 2 A, linear regulator are available in the ADP7158 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with user guide UG-794 when using the evaluation board.

EVAL-ADP7158
ADP7158 Evaluation Board

Reference Designs

Figure 1. CN0566 Simplified Block Diagram
CN0566 Circuits from the lab

Phased Array (Phaser) Development Platform

Features and Benefits

  • 10 GHz to 10.5 GHZ Beamsteering Platform
  • 360 degree Phase Shift w/ 2.8 Degree Resolution
  • 31 dB Amplitude Tuning Range w/ 0.5 dB Resolution.
  • 8-Element Linear Array Antenna
  • Digitized with PlutoSDR
  • Runs directly on a Raspberry Pi
CN0566
Phased Array (Phaser) Development Platform

Latest Discussions

Recently Viewed