Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC652-Die

PRODUCTION

Fixed, 2 dB Passive Attenuator Chip, DC - 50 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Bandwidth: DC - 50 GHz
  • 9 Attenuator Products:
    0, 2, 3, 4, 6, 10, 15, & 20 dB Fixed Levels
  • Power Handling: +25 dBm
  • HMC651 & HMC658
    Die Size: 0.57 × 0.45 × 0.1 mm
  • HMC650, HMC652, HMC653, HMC654, HMC655, HMC656 & HMC657
    Die Size: 0.42 × 0.45× 0.1 mm
  • Included in the HMC-DK006 Designer’s Kit
HMC652-Die
Fixed, 2 dB Passive Attenuator Chip, DC - 50 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Reference Designs

Figure 1. CN0566 Simplified Block Diagram
CN0566 Circuits from the lab

Phased Array (Phaser) Development Platform

Features and Benefits

  • 10 GHz to 10.5 GHZ Beamsteering Platform
  • 360 degree Phase Shift w/ 2.8 Degree Resolution
  • 31 dB Amplitude Tuning Range w/ 0.5 dB Resolution.
  • 8-Element Linear Array Antenna
  • Digitized with PlutoSDR
  • Runs directly on a Raspberry Pi
CN0566
Phased Array (Phaser) Development Platform

Latest Discussions

No discussions on HMC652-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed