LTC4151

PRODUCTION

High Voltage I2C Current and Voltage Monitor

Part Models
24
1ku List Price
Starting From $3.14

Part Details

  • Wide Operating Voltage Range: 7V to 80V
  • 12-Bit Resolution for Both Current and Voltages
  • I2C Interface
  • Additional ADC Input Monitors an External Voltage
  • Continuous Scan and Snapshot Modes
  • Shutdown Mode (LTC4151) Reduces Quiescent Current to 120μA
  • Split SDA for Opto-Isolation (LTC4151-1/LTC4151-2)
  • Available in 10-Lead MSOP, 10-Lead 3mm × 3mm DFN and 16-Lead SO Packages
LTC4151
High Voltage I2C Current and Voltage Monitor
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC2945 RECOMMENDED FOR NEW DESIGNS Wide Range I2C Power Monitor
High Voltage Hot Swap Controllers 1
LTC4260 RECOMMENDED FOR NEW DESIGNS Positive High Voltage Hot Swap Controller with I2C Compatible Monitoring
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Linduino 3

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
DC1208A

LTC4151 Demo Board | 80V High Side Power Monitor, Requires DC2026

Product Details

Demonstration circuit 1208A features the LTC4151 high side power monitor that accepts input voltages from 7V to 80V. In default operation mode, the onboard 12-bit ADC continuously measures high side current, input voltage and an external voltage. Data is reported through the I2C interface when polled by a host. The monitors can also perform on-demand measurement in a snapshot mode. The LTC4151 features a dedicated shutdown pin to reduce power consumption.

DC1208A
LTC4151 Demo Board | 80V High Side Power Monitor, Requires DC2026

Reference Designs

DK-DEV-4SE530N Dev Kit
Altera Stratix IV E FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-VIDEO-4SGX230N Dev Kit
Altera Audio Video Development Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-4SGX230N Dev Kit
Altera Stratix IV GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Stratix IV E FPGA Development Kit
Altera Audio Video Development Kit, Stratix IV GX Edition
Altera Stratix IV GX FPGA Development Kit
Terasic DE10-Nano Kit

Latest Discussions

Recently Viewed