LTC4261

PRODUCTION

Negative Voltage Hot Swap Controllers with ADC and I²C Monitoring

Part Models
16
1ku List Price
Starting From $6.43

Part Details

  • Allows Safe Insertion into Live –48V Backplanes
  • 10-Bit ADC Monitors Current and Voltages
  • I2C/SMBus Interface or Single-Wire Broadcast Mode
  • Floating Topology Allows Very High Voltage Operation
  • Independently Adjustable Inrush and Overcurrent Limits
  • Controlled Soft-Start Inrush
  • Adjustable UV/OV Thresholds and Hysteresis
  • Sequenced Power Good Outputs with Delays
  • Adjustable Power Good Input Timeout
  • Programmable Latchoff or Auto-Retry After Faults
  • Alerts Host After Faults
  • Available in 28-Lead Narrow SSOP and 24-Lead (4mm × 5mm) QFN Packages
LTC4261
Negative Voltage Hot Swap Controllers with ADC and I²C Monitoring
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
PowerPath, Ideal Diodes, and Load Switches 1
LTC4371 RECOMMENDED FOR NEW DESIGNS Dual Negative Voltage Ideal Diode-OR Controller and Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4261

Linduino 3

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC998A

LTC4261 –48V Hot Swap w/ADC (Requires DC590)

Product Details

DC998A - Demo Board for the LTC4261 Negative Voltage Hot Swap Controllers with ADC and I2C Monitoring.


 


DC998A
LTC4261 –48V Hot Swap w/ADC (Requires DC590)

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE10-Nano Kit

Latest Discussions

Recently Viewed