LTM8021

RECOMMENDED FOR NEW DESIGNS

36VIN, 500mA Step-Down DC/DC µModule (Power Module)

Part Models
2
1ku List Price
Starting From $6.89

Part Details


  • Complete Switch Mode Power Supply
  • Wide Input Voltage Range: 3V to 36V
  • 500mA Output Current
  • 0.8V to 5V Output Voltage
  • Fixed 1.1MHz Switching Frequency
  • Current Mode Control
  • (e4) RoHS Compliant Package with Gold Pad Finish
  • Programmable Soft-Start
  • Tiny, Low Profile (11.25mm × 6.25mm × 2.82mm) Surface Mount LGA Package
LTM8021
36VIN, 500mA Step-Down DC/DC µModule (Power Module)
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8021
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1238B

LTM8021EV Demoboard | 7.5V ≤ VIN ≤ 36V, VOUT = 5V @ 500mA

Product Details

Demonstration circuit 1238B features the LTM8021, a 36V 500mA step-down μModule® regulator. The output has been preset to 5V by a single resistor within the LTM8021’s output voltage range of 0.8V to 5V. An adjustable soft-start period may be implemented with the addition of a capacitor at C3. The input voltage range is from 7.5V to 36V for the default operating conditions. The LTM8021 may need more input voltage to start up than to run in steady state.

DC1238B
LTM8021EV Demoboard | 7.5V ≤ VIN ≤ 36V, VOUT = 5V @ 500mA

Reference Designs

DK-DEV-4SGX230N Dev Kit
Altera Stratix IV GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-VIDEO-4SGX230N Dev Kit
Altera Audio Video Development Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Stratix IV GX FPGA Development Kit
Altera Audio Video Development Kit, Stratix IV GX Edition

Latest Discussions

Recently Viewed