LTC4352

RECOMMENDED FOR NEW DESIGNS

Low Voltage Ideal Diode Controller with Monitoring

Part Details

  • Low Loss Replacement for Power Diode
  • Controls N-Channel MOSFET
  • 0V to 18V Supply ORing or Holdup
  • 0.5μs Turn-On and Turn-Off Time
  • Undervoltage and Overvoltage Protection
  • Open MOSFET Detect
  • Status and Fault Outputs
  • Hot Swappable
  • Reverse Current Enable Input
  • 12-Pin MSOP and DFN (3mm × 3mm) Packages
LTC4352
Low Voltage Ideal Diode Controller with Monitoring
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 2
LTC4357 RECOMMENDED FOR NEW DESIGNS Positive High Voltage Ideal Diode Controller
LTC4229 RECOMMENDED FOR NEW DESIGNS Ideal Diode and Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4352
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1329A

LTC4352 Low Voltage Ideal Diode Controller with Monitoring, LT4351 Replacement

Product Details

DC1329A: Demo Board for LTC4352 Low Voltage Ideal Diode Controller with Monitoring

DC1329A
LTC4352 Low Voltage Ideal Diode Controller with Monitoring, LT4351 Replacement

Reference Designs

DK-DEV-5CGXC7NES Dev Kit
Altera Cyclone V GX Development Kit (Discontinued) Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Arria 10 (Rev E3- Linear Technology) Dev Kit
Altera Arria 10 FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-4SGX230N Dev Kit
Altera Stratix IV GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-VIDEO-4SGX230N Dev Kit
Altera Audio Video Development Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone V GX Development Kit (Discontinued)
Altera Arria 10 FPGA Development Kit
Altera Stratix V GX FPGA Development Kit
Altera Stratix IV GX FPGA Development Kit
Altera Audio Video Development Kit, Stratix IV GX Edition

Latest Discussions

Recently Viewed