LTM4604

PRODUCTION

Low Voltage, 4A DC/DC μModule (Power Module) Regulator with Tracking

Part Models
2
1ku List Price
Starting From $10.00

Part Details

  • Complete Standalone Power Supply
  • Wide Input Voltage Range: 2.375V to 5.5V
  • 4A DC, 5A Peak Output Current
  • 0.8V to 5V Output
  • Output Voltage Tracking
  • ±2% Maximum Total DC Output Error
  • UltraFast Transient Response
  • Current Mode Control
  • Current Foldback Protection, Parallel/Current Sharing
  • Small and Very Low Profile Package: 15mm × 9mm × 2.32mm LGA
LTM4604
Low Voltage, 4A DC/DC μModule (Power Module) Regulator with Tracking
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Single-Supply Monitors 1
LTC2917 PRODUCTION Voltage Supervisor with 27 Selectable Thresholds and Watchdog Timer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTM4604
  • LTM4604A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

DK-DEV-4SE530N Dev Kit
Altera Stratix IV E FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Stratix IV E FPGA Development Kit

Latest Discussions

No discussions on LTM4604 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed