LTC4222

PRODUCTION

Dual Hot Swap Controller with I2C Compatible Monitoring

Part Details

  • Allows Safe Insertion Into a Live Backplane
  • 10-Bit ADC Monitors Currents and Voltages
  • I2C/SMBus Interface
  • Wide Operating Voltage Range: 2.9V to 29V
  • dI/dt Controlled Soft-Start
  • High Side Drive for External N-Channel MOSFETs
  • No External Gate Capacitors Required
  • Input Overvoltage/Undervoltage Protection
  • Optional Latchoff or Auto-Retry After Faults
  • Alert Host After Faults
  • Inrush Current Limit with Foldback
  • Available in 32-Pin (5mm × 5mm) QFN and 36-Pin SSOP Packages
LTC4222
Dual Hot Swap Controller with I2C Compatible Monitoring
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
PowerPath, Ideal Diodes, and Load Switches 1
LTC4353 RECOMMENDED FOR NEW DESIGNS Dual Low Voltage Ideal Diode Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4222
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1134A

LTC4222 Demoboard | Dual Hot Swap Controller with I2C and ADC (Requires DC590)

Product Details

DC1134A: Demo Board for LTC4222 Dual Hot Swap Controller with I2C Compatible Monitoring

DC1134A
LTC4222 Demoboard | Dual Hot Swap Controller with I2C and ADC (Requires DC590)

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE10-Nano Kit

Latest Discussions