LTC4358

RECOMMENDED FOR NEW DESIGNS

5A Ideal Diode

Part Details

  • Replaces a Power Schottky Diode
  • Internal 20mΩ N-Channel MOSFET
  • 0.5μs Turn-Off Time Limits Peak Fault Current
  • Operating Voltage Range: 9V to 26.5V
  • Smooth Switchover without Oscillation
  • No Reverse DC Current
  • Available in 14-Pin (4mm × 3mm) DFN and 16-Lead TSSOP Packages
LTC4358
5A Ideal Diode
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4232 RECOMMENDED FOR NEW DESIGNS 5A Integrated Hot Swap Controller
PowerPath, Ideal Diodes, and Load Switches 1
LTC4352 RECOMMENDED FOR NEW DESIGNS Low Voltage Ideal Diode Controller with Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4358
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1204A

LTC4358 Positive High Voltage Ideal Diode Controller with Integrated FET

Product Details

DC1204A: Demo Board for LTC4358 5A Ideal Diode.

DC1204A
LTC4358 Positive High Voltage Ideal Diode Controller with Integrated FET

Reference Designs

DK-VIDEO-4SGX230N Dev Kit
Altera Audio Video Development Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-4SGX230N Dev Kit
Altera Stratix IV GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Audio Video Development Kit, Stratix IV GX Edition
Altera Stratix IV GX FPGA Development Kit

Latest Discussions

Recently Viewed