LTC3727-1

PRODUCTION

High Efficiency, 2-Phase Synchronous Step-Down Switching Regulators

Part Models
6
1ku List Price
Starting From $6.41

Part Details

  • Wide Output Voltage Range:
    • 0.8V ≤ VOUT ≤ 14V
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Power Good Output Voltage Monitor
  • Phase-Lockable Fixed Frequency 250kHz to 550kHz
  • Latched Short-Circuit Shutdown (LTC3727 Only)
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4V to 36V Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limiting
  • Output Overvoltage Protection
  • Low Shutdown IQ: 20µA
  • Selectable Constant Frequency or Burst Mode® Operation
  • Small 28-Lead SSOP Package
  • LTC3727-1 Also Available in the 5mm × 5mm QFN Package
LTC3727-1
High Efficiency, 2-Phase Synchronous Step-Down Switching Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3727
  • LTC3727-1
  • LTC3727A-1
  • LTC3727LX-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

DK-VIDEO-4SGX230N Dev Kit
Altera Audio Video Development Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-4SGX230N Dev Kit
Altera Stratix IV GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Audio Video Development Kit, Stratix IV GX Edition
Altera Stratix IV GX FPGA Development Kit

Latest Discussions

No discussions on LTC3727-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed