LT1764

PRODUCTION

3A, Fast Transient Response, Low Noise, LDO Regulators

Part Models
30
1ku List Price
Starting From $4.68

Part Details

  • Optimized for Fast Transient Response
  • Output Current: 3A
  • Dropout Voltage: 340mV at 3A
  • Low Noise: 40µVRMS (10Hz to 100kHz)
  • 1mA Quiescent Current
  • Wide Input Voltage Range: 2.7V to 20V
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5V, 1.8V, 2.5V, 3.3V
  • Adjustable Output from 1.21V to 20V
  • <1µA Quiescent Current in Shutdown
  • Stable with 10µF Output Capacitor
  • Reverse Battery Protection
  • No Reverse Current
  • Thermal Limiting
  • Available in 5-Lead TO-220, DD and 16-Lead TSSOP Packages
LT1764
3A, Fast Transient Response, Low Noise, LDO Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1764A RECOMMENDED FOR NEW DESIGNS 3A, Fast Transient Response, Low Noise, LDO Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1764
  • LT1764-1.5
  • LT1764-1.8
  • LT1764-2.5
  • LT1764-3.3
  • LT1764A
  • LT1764A-1.5
  • LT1764A-1.8
  • LT1764A-2.5
  • LT1764A-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

DK-DEV-4SE530N Dev Kit
Altera Stratix IV E FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Stratix IV E FPGA Development Kit

Latest Discussions

Recently Viewed