Industrial 4-20mA Driver
searchIcon
banner background image

Industrial 4-20mA Driver

Analog Devices portfolio of leading industrial d/a converters and drivers addresses the challenges of enhancing system accuracy, reliability, and overall functionality while reducing form factor and power dissipation. The products provide a range of programmable output ranges from standard 4–20 mA for current loop communication to ±10 V for actuator control. They simplify industrial system design by offering considerable control functionality and advanced on-chip diagnostics to maximize system up time. ADI industrial converters also eliminate the need for costly calibration routines needed by some traditional discrete architectures.
Analog Devices portfolio of leading industrial d/a converters and drivers addresses the challenges of enhancing system accuracy, reliability, and overall functionality while reducing form factor and power dissipation. The products provide a range of programmable output ranges from standard 4–20 mA for current loop communication to ±10 V for actuator control. They simplify industrial system design by offering considerable control functionality and advanced on-chip diagnostics to maximize system up time. ADI industrial converters also eliminate the need for costly calibration routines needed by some traditional discrete architectures.