LT3580

PRODUCTION

Boost/Inverting DC/DC Converter with 2A Switch, Soft-Start, and Synchronization

Part Details

  • 2A Internal Power Switch
  • Adjustable Switching Frequency
  • Single Feedback Resistor Sets VOUT
  • Synchronizable to External Clock
  • High Gain SHDN Pin Accepts Slowly Varying Input Signals
  • Wide Input Voltage Range: 2.5V to 32V
  • Low VCESAT Switch: 300mV at 1.5A (Typical)
  • Integrated Soft-Start Function
  • Easily Configurable as a Boost or Inverting Converter
  • User Configurable Undervoltage Lockout (UVLO)
  • Tiny 8-Lead 3mm × 3mm DFN and 8-Lead MSOP Packages
LT3580
Boost/Inverting DC/DC Converter with 2A Switch, Soft-Start, and Synchronization
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 1
LT8335 PRODUCTION Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3580
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1144A-A

LT3580EDD Demo Board | 3V ≤ VIN ≤ 10V, VOUT = 12V @ 300mA

Product Details

Demonstration circuits 1144A-A and 1144A-B feature the LT3580EDD in Boost and Inverting regulator configurations, respectively. The demo circuits demonstrate small size and low component count. The DC1144A-A is designed to convert a 3V to 10V source to 12V at 300mA, while the DC1144A-B inverter converts a 5V to 12V source to -12V at 350mA.


The LT3580 operates with inputs as high as 32V but in these demo boards the input is limited by the voltage rating of the input capacitors and the magnitude of the boost output. The DC1146A-B can easily be configured into a SEPIC converter.

eval board
DC1144A-B

LT3580EDD Demo Board | 5V ≤ VIN ≤ 12, VOUT = -12V @ 350mA

Product Details

Demonstration circuits 1144A-A and 1144A-B feature the LT3580EDD in Boost and Inverting regulator configurations, respectively. The demo circuits demonstrate small size and low component count. The DC1144A-A is designed to convert a 3V to 10V source to 12V at 300mA, while the DC1144A-B inverter converts a 5V to 12V source to -12V at 350mA.


The LT3580 operates with inputs as high as 32V but in these demo boards the input is limited by the voltage rating of the input capacitors and the magnitude of the boost output. The DC1146A-B can easily be configured into a SEPIC converter.

DC1144A-A
LT3580EDD Demo Board | 3V ≤ VIN ≤ 10V, VOUT = 12V @ 300mA
DC1144A-B
LT3580EDD Demo Board | 5V ≤ VIN ≤ 12, VOUT = -12V @ 350mA

Reference Designs

DE0 Nano SoC Dev Platform - Top View
Terasic DE0-Nano-SoC Kit / Atlas-SoC Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE0-Nano-SoC Kit / Atlas-SoC Kit
Terasic DE10-Nano Kit

Latest Discussions

Recently Viewed