LTC4245

LAST TIME BUY

Multiple Supply Hot Swap Controller with I2C Compatible Monitoring

Part Details

  • Allows Safe Insertion into Live CompactPCI or PCI Express Backplane
  • 8-Bit ADC Monitors Current and Voltage
  • I2C/SMBus Interface
  • dI/dt Controlled Soft Start
  • Simultaneous or Sequenced Turn-On
  • ±20V Absolute Maximum Rating for ±12V Supplies
  • No External Gate Capacitor Required
  • Dual-Level Circuit Breaker and Current Limit
  • Bus Precharge Output
  • Power Good Input with Timeout
  • Optional Latch-off or Autoretry After Faults
  • Alerts Host After Faults
  • Integrated LOCAL_PCI_RST# Logic
  • 36-Pin SSOP and 38-Pin (5mm × 7mm) QFN Packages
LTC4245
Multiple Supply Hot Swap Controller with I2C Compatible Monitoring
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4222 PRODUCTION Dual Hot Swap Controller with I2C Compatible Monitoring
PCI Hot Swap Controllers 2
LTC4240 PRODUCTION CompactPCI Hot Swap Controller with I2C Compatible Interface
LTC4242 RECOMMENDED FOR NEW DESIGNS Dual Slot Hot Swap Controller for PCI Express
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC985A-A/B

LTC4245 Demoboard: Quad Hot Swap Controller with ADC and I2C (Requires DC590)

Product Details

DC985A-A/B: Demo Board for the LTC4245 Multiple Supply Hot Swap Controller with I2C Compatible Monitoring.

DC985A-A/B
LTC4245 Demoboard: Quad Hot Swap Controller with ADC and I2C (Requires DC590)

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE10-Nano Kit

Latest Discussions

Recently Viewed