Differential Amplifiers and ADC Drivers
searchIcon
banner background image

Differential Amplifiers and ADC Drivers

Analog Devices Single and Fully differential ADC drivers offer precision DC specs and are designed to better reject high frequency PSRR and CMRR through their differential input and output architectures. Analog Devices ADC drivers configured for both precision and high speed differential amps come with a VOCM pin, providing a critical but convenient solution when interfacing with analog-to-digital converters (ADCs). Key performance in any ADC driver is achieved by quickly settling out the considerable sampling glitch energy delivered to the amplifier output(s) by the ADC input’s sampling circuit. Whether you need to drive a single or dual differential input ADC or send and receive signals over long cable lengths, Analog Devices has developed a broad portfolio of high speed differential amplifiers that provides the high performance needed to meet any requirement. The differential input and output also offer system improvement by reducing the total harmonic distortion received by the ADC.
Analog Devices Single and Fully differential ADC drivers offer precision DC specs and are designed to better reject high frequency PSRR and CMRR through their differential input and output architectures. Analog Devices ADC drivers configured for both precision and high speed differential amps come with a VOCM pin, providing a critical but convenient solution when interfacing with analog-to-digital converters (ADCs). Key performance in any ADC driver is achieved by quickly settling out the considerable sampling glitch energy delivered to the amplifier output(s) by the ADC input’s sampling circuit. Whether you need to drive a single or dual differential input ADC or send and receive signals over long cable lengths, Analog Devices has developed a broad portfolio of high speed differential amplifiers that provides the high performance needed to meet any requirement. The differential input and output also offer system improvement by reducing the total harmonic distortion received by the ADC.

Subcategories

archive icon
Fully differential amplifiers from Analog Devices offer precision DC specs and are designed to better reject high frequency PSRR and CMRR through their differential input and output architectures. The differential input and output also offer system improvement by reducing the total harmonic distortion received by the ADC. Differential amplifiers allow the process of single-ended input to complementary differential outputs or differential inputs to differential outputs. These amplifiers offer low distortion to drive precision and high speed analog-to-digital converters (ADCs). Analog Devices fully differential amplifiers are configured for both precision and high speed and come with a VOCM pin, providing a critical but convenient solution when interfacing with analog-to-digital converters (ADCs). This provides a convenient solution when interfacing with ADCs. Differential outputs allow twice the output signal of conventional amplifiers, to get the most signal on low supplies.
Arrow image
Fully differential amplifiers from Analog Devices offer precision DC specs and are designed to better reject high frequency PSRR and CMRR through their differential input and output architectures. The differential input and output also offer system improvement by reducing the total harmonic distortion received by the ADC. Differential amplifiers allow the process of single-ended input to complementary differential outputs or differential inputs to differential outputs. These amplifiers offer low distortion to drive precision and high speed analog-to-digital converters (ADCs). Analog Devices fully differential amplifiers are configured for both precision and high speed and come with a VOCM pin, providing a critical but convenient solution when interfacing with analog-to-digital converters (ADCs). This provides a convenient solution when interfacing with ADCs. Differential outputs allow twice the output signal of conventional amplifiers, to get the most signal on low supplies.

Featured Resource

View Linear and Precision Technology new product updates.
campaign-image
campaign-image

Featured Resource

View Linear and Precision Technology new product updates.