LTC3612

PRODUCTION

3A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter

Part Models
22
1ku List Price
Starting From $3.72

Part Details

  • 3A Output Current
  • 2.25V to 5.5V Input Voltage Range
  • Low Output Ripple Burst Mode® Operation: IQ = 70μA
  • ±1% Output Voltage Accuracy
  • Output Voltage Down to 0.6V
  • High Efficiency: Up to 95%
  • Low Dropout Operation: 100% Duty Cycle
  • Shutdown Current: ≤1μA
  • Adjustable Switching Frequency: Up to 4MHz
  • Programmable Soft-Start
  • Optional Active Voltage Positioning (AVP) with Internal Compensation
  • Selectable Pulse-Skipping/Forced Continuous/Burst Mode Operation with Adjustable Burst Clamp
  • Inputs for Start-Up Tracking or External Reference
  • DDR Memory Mode, IOUT = ±1.5A
  • Available in Thermally Enhanced 20-Pin (3mm × 4mm) QFN and TSSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC3612
3A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1310A

LTC3612EUDC Demo Board | 3A, 4MHz, Monolithic Synchronous Step-Down Regulator, QFN-20 Pkg

Product Details

Demo Circuit 1310 is a high efficiency, high frequency step-down converter, incorporating the LTC3612 monolithic synchronous regulator. The DC1310A has an input voltage range of 2.25V to 5.5V, and is capable of delivering up to 3A of output current. The output voltage of the DC1310A can be set as low as 0.6V, the reference voltage of the LTC3612. The operating frequency range of the DC1310A is either set to a fixed 2.25 MHz by connecting the frequency pin to SVin, set by an external resistor, or synchronized to an external clock, with a range up to 4 MHz. At low load currents, the DC1310A can operate in either noise sensitive applications, due to the capability of the LTC3612 to operate in pulse-skipping mode, or in high efficiency applications, because the LTC3612 also has Burst-Mode capability.

 

eval board
DC1574A

LTC3612EFE Demo Board | 3A, 4MHz, Monolithic Synchronous Step-Down Regulator, TSSOP-16E Pkg

Product Details

Demo Circuit 1574 is a high efficiency, high frequency step-down converter, incorporating the LTC3612 monolithic synchronous regulator. The DC1574A has an input voltage range of 2.25V to 5.5V, and is capable of delivering up to 3A of output current. The output voltage of the DC1574A can be set as low as 0.6V, the reference voltage of the LTC3612. The operating frequency range of the DC1574A is either set to a fixed 2.25 MHz by connecting the frequency pin to SVIN, set by an external resistor, or synchronized to an external clock, with a range up to 4 MHz. At low load currents, the DC1574A can operate in either noise sensitive applications, due to the capability of the LTC3612 to operate in pulse-skipping mode, or in high efficiency applications, because the LTC3612 also has Burst-Mode capability. The Burst Mode clamp can be set externally.

DC1310A
LTC3612EUDC Demo Board | 3A, 4MHz, Monolithic Synchronous Step-Down Regulator, QFN-20 Pkg
DC1574A
LTC3612EFE Demo Board | 3A, 4MHz, Monolithic Synchronous Step-Down Regulator, TSSOP-16E Pkg

Reference Designs

MAX 10 NEEK Dev Kit
MAX 10 NEEK Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE0 Nano SoC Dev Platform - Top View
Terasic DE0-Nano-SoC Kit / Atlas-SoC Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
MAX 10 NEEK Development Kit
Stratix V Advanced System Development Board
Terasic DE0-Nano-SoC Kit / Atlas-SoC Kit
Terasic DE10-Nano Kit

Latest Discussions

Recently Viewed