ワイヤレス電力伝送
ワイヤレス電力伝送
アナログ・デバイセズのワイヤレス電力伝送製品ラインは、レシーバー/チャージャとトランスミッタなどを含み、これらのデバイスは、露出したオーミック接触を通してアプリケーションに給電する場合に設計者が直面する多くの問題を解決します。アナログ・デバイセズのワイヤレス電力伝送設計は、汚れた環境、湿度が高い環境、または危険な環境にさらされるアプリケーション、殺菌が必要なアプリケーション、または小型すぎて従来のコネクタを使用できないアプリケーションにおいて、完全密閉型筺体に対する充電を可能にします。ワイヤを無くしたことにより、移動または回転する機器にも充電式バッテリを配置できます。ワイヤレス充電により、高信頼性絶縁アプリケーションでのトランスレス電気的絶縁も実現できます。アナログ・デバイセズ独自のトランスミッタとレシーバーのテクノロジには、アライメント感度を低減し、電力伝送距離を拡大するDHC(Dynamic Harmonization Control)が含まれます。
アナログ・デバイセズのワイヤレス電力伝送製品ラインは、レシーバー/チャージャとトランスミッタなどを含み、これらのデバイスは、露出したオーミック接触を通してアプリケーションに給電する場合に設計者が直面する多くの問題を解決します。アナログ・デバイセズのワイヤレス電力伝送設計は、汚れた環境、湿度が高い環境、または危険な環境にさらされるアプリケーション、殺菌が必要なアプリケーション、または小型すぎて従来のコネクタを使用できないアプリケーションにおいて、完全密閉型筺体に対する充電を可能にします。ワイヤを無くしたことにより、移動または回転する機器にも充電式バッテリを配置できます。ワイヤレス充電により、高信頼性絶縁アプリケーションでのトランスレス電気的絶縁も実現できます。アナログ・デバイセズ独自のトランスミッタとレシーバーのテクノロジには、アライメント感度を低減し、電力伝送距離を拡大するDHC(Dynamic Harmonization Control)が含まれます。
ISO/SAE 21434 Product Certification
Analog Devices has achieved the ISO/SAE 21434 product certification for its automotive wireless battery management system (wBMS), Sentinel wBMS, a purpose-built secure system solution tailored for automotive battery management systems. ISO/SAE 21434 is an assessed automotive cybersecurity certificate recognizing ADI’s excellence in security design, which is incorporated into Sentinel wBMS through a systematic threat assessment and risk analysis of the battery lifecycle. The assessment confirmed that ADI performed appropriate assurance measures within the product development to fulfill the CAL 4 requirements.


ISO/SAE 21434 Product Certification
Analog Devices has achieved the ISO/SAE 21434 product certification for its automotive wireless battery management system (wBMS), Sentinel wBMS, a purpose-built secure system solution tailored for automotive battery management systems. ISO/SAE 21434 is an assessed automotive cybersecurity certificate recognizing ADI’s excellence in security design, which is incorporated into Sentinel wBMS through a systematic threat assessment and risk analysis of the battery lifecycle. The assessment confirmed that ADI performed appropriate assurance measures within the product development to fulfill the CAL 4 requirements.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}