LT1965

RECOMMENDED FOR NEW DESIGNS

1.1A, Low Noise, Low Dropout Linear Regulator

Part Models
74
1ku List Price
Starting From $2.28

Part Details

  • Output Current: 1.1A
  • Dropout Voltage: 310mV
  • Low Noise: 40μVRMS (10Hz to 100kHz)
  • 500μA Quiescent Current (Adjustable Version)
  • Wide Input Voltage Range: 1.8V to 20V
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Adjustable Output from 1.20V to 19.5V
  • Fixed Output Voltages: 1.5V, 1.8V, 2.5V, 3.3V
  • < 1μA Quiescent Current in Shutdown
  • Stable with 10μF Output Capacitor
  • Stable with Ceramic or Tantalum Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Current Limit with Foldback Protection
  • Thermal Limiting
  • 5-Lead TO-220, DD-Pak, Thermally Enhanced 8-Lead MSOP and 8-Lead 3mm × 3mm DFN Packages
LT1965
1.1A, Low Noise, Low Dropout Linear Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3080 RECOMMENDED FOR NEW DESIGNS Adjustable 1.1A Single Resistor Low Dropout Regulator
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LT1965
  • LT1965-1.5
  • LT1965-1.8
  • LT1965-2.5
  • LT1965-3.3
  • LT1965B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1172A

LT1965EDD Demo Board | Low Noise, Low Dropout Linear Regulator, 2.3V ≤ VIN ≤ 20V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V @ 1.1A

Product Details

Demonstration circuit 1172A is a low dropout linear regulator featuring the LT1965 in the 3 × 3 DFN-8 package. The demo board has an input voltage range from 2.3V to 20V, and is capable of delivering up to 1.1A of output current. The output voltage is jumper-selectable and can be set to 1.2V, 1.5V, 1.8V, 2.5V, 3.3V or a user-determined value.

DC1172A
LT1965EDD Demo Board | Low Noise, Low Dropout Linear Regulator, 2.3V ≤ VIN ≤ 20V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V @ 1.1A

Reference Designs

Arria 10 (Rev E3- Linear Technology) Dev Kit
Altera Arria 10 FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Arria 10 FPGA Development Kit

Latest Discussions

Recently Viewed