LTM4628

PRODUCTION

Dual 8A or Single 16A DC/DC μModule (Power Module) Regulator

Part Models
5
1ku List Price
Starting From $23.42

Part Details

  • Complete Standalone Dual Power Supply
  • Single 16A or Dual 8A Output
  • Wide Input Voltage Range: 4.5V to 26.5V
  • Output Voltage Range: 0.6V to 5.5V
  • ±1.5% Total DC Output Error
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Adjustable Switching Frequency
  • Overcurrent Foldback Protection
  • Multiphase Parallel Current Sharing with Multiple LTM4628s
  • Frequency Synchronization
  • Internal Temperature Sensing Diode Output
  • Selectable Burst Mode® Operation
  • Soft-Start/Voltage Tracking
  • Output Overvoltage Protection
  • Small Surface Mount Footprint, Low Profile 15mm × 15mm × 4.32mm LGA and 15mm × 15mm × 4.92mm BGA Packages
LTM4628
Dual 8A or Single 16A DC/DC μModule (Power Module) Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1663A

LTM4628 Demo Board | Buck µModule, 4.5V ≤ VIN ≤ 26V, VOUT1 = 1.5V @ 8A, VOUT2 = 1.2V @ 8A

Product Details

Demonstration circuit DC1663A features the LTM4628EV, the high efficiency, high density, dual 8A output, switch mode step-down power module. The input voltage is from 4.5V to 26.5V. The output voltage is programmable from 0.6V to 5.5V. Output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE jumper (JP1) selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. The DC1663A sets the LTM4628EV default switching frequency to 400kHz; however the frequency is resistor programmable from 250kHz up to 780kHz.

DC1663A
LTM4628 Demo Board | Buck µModule, 4.5V ≤ VIN ≤ 26V, VOUT1 = 1.5V @ 8A, VOUT2 = 1.2V @ 8A

Reference Designs

DK-DEV-5AGTD7N Dev Kit
Altera Arria V GT FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5AGXB3NES Dev Kit
Altera Arria V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGSMD5N DSP Dev Kit
Altera DSP Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE2i-150 Cyclone IV Board
Terasic DE2i-150 Cyclone IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE5-Net Dev Kit
Terasic DE5-Net Stratix V Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR4 Stratix IV Board
Terasic TR4 Stratix IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR5-F40W Dev Kit
Terasic TR5-F40W Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
TR5-Lite Dev Kit
Terasic TR5-Lite Stratix V FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
HTG-K7-PCIE Dev Board
Xilinx Kintex®-7 PCI Express Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
HTG-9100 900 Gb Optical Networking Platform
Xilinx Virtex UltraScale Multi 100 Gig Optical Networking Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Arria V GT FPGA Development Kit
Altera Arria V GX FPGA Development Kit
Altera DSP Development Kit, Stratix V Edition
Altera Stratix V GX FPGA Development Kit
Stratix V Advanced System Development Board
Terasic DE2i-150 Cyclone IV Board
Terasic DE5-Net Stratix V Board
Terasic TR4 Stratix IV Board
Terasic TR5-F40W Stratix V GX FPGA Development Kit
Terasic TR5-Lite Stratix V FPGA Development Kit
Xilinx Kintex®-7 PCI Express Development Board
Xilinx Virtex UltraScale Multi 100 Gig Optical Networking Platform
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform

Latest Discussions

Recently Viewed