Supervisory Circuits
searchIcon
banner background image

Supervisory Circuits

Analog Devices power supply voltage monitors and microprocessor supervisors monitor positive and negative power supplies, with integration of up to eight supply monitors in a tiny package. These devices generate a reset signal if any power supply goes above or below the user-defined threshold. Reset times are usually fixed at 200 ms or are adjustable with a single capacitor. Aside from power supply monitoring, CPUs and ASICs can also be supervised by an integrated watchdog timer.
Analog Devices power supply voltage monitors and microprocessor supervisors monitor positive and negative power supplies, with integration of up to eight supply monitors in a tiny package. These devices generate a reset signal if any power supply goes above or below the user-defined threshold. Reset times are usually fixed at 200 ms or are adjustable with a single capacitor. Aside from power supply monitoring, CPUs and ASICs can also be supervised by an integrated watchdog timer.

Subcategories

archive icon
Analog Devices dual-supply supervisory circuits help simplify design due to their high accuracy, adjustable thresholds and tolerances, and a guaranteed reset signal down to an industry-leading low of 0.5 V. Most ADI supervisors exhibit ±1.5% threshold accuracy around the nominal threshold voltage—minimizing the required system voltage margin and probability of system malfunction. Voltage supervisors with adjustable or pin-selectable thresholds and tolerances provide users with maximum flexibility, allowing a single part to be used across multiple designs.
Arrow image
Analog Devices dual-supply supervisory circuits help simplify design due to their high accuracy, adjustable thresholds and tolerances, and a guaranteed reset signal down to an industry-leading low of 0.5 V. Most ADI supervisors exhibit ±1.5% threshold accuracy around the nominal threshold voltage—minimizing the required system voltage margin and probability of system malfunction. Voltage supervisors with adjustable or pin-selectable thresholds and tolerances provide users with maximum flexibility, allowing a single part to be used across multiple designs.