Power-over-Ethernet (PoE) Interface Controllers
searchIcon
banner background image

Power-over-Ethernet (PoE) Interface Controllers

Analog Devices’ power over Ethernet (PoE) products encompass a wide variety of power sourcing equipment (PSE) and powered device (PD) controllers that support multiple power levels: IEEE PoE (13W, 802.3af), IEEE PoE+ (25.5W, 802.3at), IEEE PoE++ (71.3W, 802.3bt), and ADI LTPoE++ (90W) standard. Our PSE and PD controllers provide complete PoE solutions and use external components such as power MOSFETs and sense resistors to lower resistance in the power path—minimizing heat dissipation and maximizing power efficiency. In addition, our robust cable discharge protection scheme, a high abs max rating on all analog pins, wide operating temperature, and overtemperature protection all make for extremely rugged PoE solutions that meet IEC61000 cable discharge requirements that far exceed ESD and cable ESD testing levels.
Analog Devices’ power over Ethernet (PoE) products encompass a wide variety of power sourcing equipment (PSE) and powered device (PD) controllers that support multiple power levels: IEEE PoE (13W, 802.3af), IEEE PoE+ (25.5W, 802.3at), IEEE PoE++ (71.3W, 802.3bt), and ADI LTPoE++ (90W) standard. Our PSE and PD controllers provide complete PoE solutions and use external components such as power MOSFETs and sense resistors to lower resistance in the power path—minimizing heat dissipation and maximizing power efficiency. In addition, our robust cable discharge protection scheme, a high abs max rating on all analog pins, wide operating temperature, and overtemperature protection all make for extremely rugged PoE solutions that meet IEC61000 cable discharge requirements that far exceed ESD and cable ESD testing levels.

Subcategories

archive icon
Analog Devices power sourcing equipment (PSE) controllers support multiple power levels of power over Ethernet: IEEE PoE (13W, 802.3af), IEEE PoE+ (25.5W, 802.3at), IEEE PoE++ (71.3W, 802.3bt), and ADI LTPoE++ (90W) standard. PSE controllers are responsible for detecting and classifying powered devices (PDs), as well as sourcing the right amount of power to PDs over Ethernet cables. Our latest generation PSE controllers are IEEE compliant, use 0.15 Ω sense resistors to lower power dissipation, and use a high reliability 4-point PD detection scheme to eliminate false PD detections. External MOSFETs, a scalable cable discharge protection scheme, an 80 V abs max rating on all analog pins, and overtemperature protection all ensure robust operation.
Arrow image
Analog Devices power sourcing equipment (PSE) controllers support multiple power levels of power over Ethernet: IEEE PoE (13W, 802.3af), IEEE PoE+ (25.5W, 802.3at), IEEE PoE++ (71.3W, 802.3bt), and ADI LTPoE++ (90W) standard. PSE controllers are responsible for detecting and classifying powered devices (PDs), as well as sourcing the right amount of power to PDs over Ethernet cables. Our latest generation PSE controllers are IEEE compliant, use 0.15 Ω sense resistors to lower power dissipation, and use a high reliability 4-point PD detection scheme to eliminate false PD detections. External MOSFETs, a scalable cable discharge protection scheme, an 80 V abs max rating on all analog pins, and overtemperature protection all ensure robust operation.