Ideal Diode Bridge
searchIcon
banner background image

Ideal Diode Bridge

Analog Devices' ideal diode bridge controllers replace the four diodes in a full-wave bridge rectifier with a low loss MOSFET to drastically reduce power dissipation, heat generation, and voltage drop. The Schottky diode bridge rectifier is a classic circuit used for full-wave ac-to-dc rectification and dc polarity correction. Due to the ~0.6 V drop of each diode, the two diodes in the I/O path dissipate power (1.2 W per ampere), radiate heat, raise the ambient temperature, and complicate thermal design. At low input voltages, the two diode drops significantly reduce the voltage available to the downstream dc-to-dc converter. Ideal diode bridges eliminate or reduce heat sinking requirements, which helps shrink the overall footprint and provides significant cost savings.
Analog Devices' ideal diode bridge controllers replace the four diodes in a full-wave bridge rectifier with a low loss MOSFET to drastically reduce power dissipation, heat generation, and voltage drop. The Schottky diode bridge rectifier is a classic circuit used for full-wave ac-to-dc rectification and dc polarity correction. Due to the ~0.6 V drop of each diode, the two diodes in the I/O path dissipate power (1.2 W per ampere), radiate heat, raise the ambient temperature, and complicate thermal design. At low input voltages, the two diode drops significantly reduce the voltage available to the downstream dc-to-dc converter. Ideal diode bridges eliminate or reduce heat sinking requirements, which helps shrink the overall footprint and provides significant cost savings.