LTC4353

RECOMMENDED FOR NEW DESIGNS

Dual Low Voltage Ideal Diode Controller

Part Details

  • Low Loss Replacement for Power Diodes
  • Controls N-Channel MOSFETs
  • 0V to 18V Supply ORing or Holdup
  • 1μs Gate Turn-On and Turn-Off Time
  • Enable Inputs
  • MOSFET On-Status Outputs
  • 16-Lead MSOP and DFN (4mm × 3mm) Packages
LTC4353
Dual Low Voltage Ideal Diode Controller
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 2
LTC4236 RECOMMENDED FOR NEW DESIGNS Dual Ideal Diode-OR and Single Hot Swap Controller with Current Monitor
LTC4355 RECOMMENDED FOR NEW DESIGNS Positive High Voltage Ideal Diode-OR with Input Supply and Fuse Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4353
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1926A

LTC4353DE Demo Board | Dual Low Voltage Ideal Diode Controller

Product Details

DC1926A: Demo Board for the LTC4353 Dual Low Voltage Ideal Diode Controller.

DC1926A
LTC4353DE Demo Board | Dual Low Voltage Ideal Diode Controller

Latest Discussions

Recently Viewed