Hot Swap Controllers
searchIcon
banner background image

Hot Swap Controllers

Hot swap products from Analog Devices perform all the housekeeping functions necessary to hot swap plug-in boards. These parts also integrate with industry-leading converter and amplifier cores for power monitoring and control with patented circuitry delivering unmatched ±0.3% monitoring accuracy. These devices safely and accurately monitor the power usage in a typical server rack system, which enables operators to remotely monitor each rack individually thus saving energy and minimizing system downtimes.
Hot swap products from Analog Devices perform all the housekeeping functions necessary to hot swap plug-in boards. These parts also integrate with industry-leading converter and amplifier cores for power monitoring and control with patented circuitry delivering unmatched ±0.3% monitoring accuracy. These devices safely and accurately monitor the power usage in a typical server rack system, which enables operators to remotely monitor each rack individually thus saving energy and minimizing system downtimes.

Subcategories

archive icon
FireWire (IEEE 1394) controllers from Analog Devices allow the safe insertion and removal of FireWire peripherals into a live FireWire port by providing inrush current control and output current-limiting functions. The MAX5944 and MAX5943 feature a current-limit function that actively limits the current drawn by the load with a 2 ms timeout. Its autoretry function then automatically restarts after the 259 ms autoretry delay time.
Arrow image
FireWire (IEEE 1394) controllers from Analog Devices allow the safe insertion and removal of FireWire peripherals into a live FireWire port by providing inrush current control and output current-limiting functions. The MAX5944 and MAX5943 feature a current-limit function that actively limits the current drawn by the load with a 2 ms timeout. Its autoretry function then automatically restarts after the 259 ms autoretry delay time.