LT3021
LT3021-1.2
LT3021-1.5
LT3021-1.8

RECOMMENDED FOR NEW DESIGNS

500mA, Low Voltage, Very Low Dropout Linear Regulator

Part Models
18
1ku List Price
Starting From $2.72

Part Details

  • VIN Range: 0.9V to 10V
  • Dropout Voltage: 160mV Typical
  • Output Current: 500mA
  • Adjustable Output (VREF = VOUT(MIN) = 200mV)
  • Fixed Output Voltages: 1.2V, 1.5V, 1.8V
  • Stable with Low ESR, Ceramic Output Capacitors (3.3µF Minimum)
  • 0.2% Load Regulation from 0mA to 500mA
  • Quiescent Current: 120µA (Typ)
  • 3µA Typical Quiescent Current in Shutdown
  • Current Limit Protection
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting with Hysteresis
  • 16-Pin DFN (5mm × 5mm) and 8-Lead SO Packages
LT3021
LT3021-1.2
LT3021-1.5
LT3021-1.8
500mA, Low Voltage, Very Low Dropout Linear Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3021
LT3021-1.2
LT3021-1.5
LT3021-1.8
500mA, Low Voltage, Very Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC865A

LT3021EDH Demo Board | LDO Linear Regulator, 1V ≤ VIN ≤ 10V, VOUT = 0.8V/1.2V/1.5V/1.8V @ 500mA

Product Details

Demonstration circuit 865 is an ultralow input voltage and dropout voltage supply using the 500mA output current LT3021 linear regulator, which comes in a 16-pin DFN package. The DC865 has an input voltage range from 1V to 10V and a jumper-selectable output voltage of 0.8V, 1.2V, 1.5V 1.8V or a user-determined value between 0.2V and 10V (minus the dropout voltage). Due to the 0.2V reference of the LT3021, the DC865 is capable of supplying power to very low voltage applications, such as (relatively) high current voltage references.

DC865A
LT3021EDH Demo Board | LDO Linear Regulator, 1V ≤ VIN ≤ 10V, VOUT = 0.8V/1.2V/1.5V/1.8V @ 500mA

Reference Designs

T1023RDB Dev Kit
NXP (Freescale) QorIQ T1023RDB Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
NXP (Freescale) QorIQ T1023RDB
Altera Stratix V GX FPGA Development Kit

Latest Discussions

Recently Viewed