LTC4365

RECOMMENDED FOR NEW DESIGNS

Overvoltage, Undervoltage and Reverse Supply Protection Controller

Part Models
32
1ku List Price
Starting From $1.81

Part Details

  • Wide Operating Voltage Range: 2.5V to 34V
  • Overvoltage Protection to 60V
  • Reverse Supply Protection to –40V
  • LTC4365: Blocks 50Hz and 60Hz AC Power
  • LTC4365-1: Fast (1ms) Recovery from Fault
  • No Input Capacitor or TVS Required for Most Applications
  • Adjustable Undervoltage and Overvoltage Protection Range
  • Charge Pump Enhances External N-Channel MOSFET
  • Low Operating Current: 125μA
  • Low Shutdown Current: 10μA
  • Compact 8-Lead, 3mm × 2mm DFN and TSOT-23 (ThinSOT) Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC4365
Overvoltage, Undervoltage and Reverse Supply Protection Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1555C-B

LTC4365CTS8-1 Demo Board | High Voltage NFET Driver for UV, OV and Reverse Supply Protection with 1ms Fault Recovery

Product Details

Demonstration circuit DC1555C is intended to demonstrate the performance of the LTC4365 and LTC4365-1 Undervoltage, Overvoltage and Reverse Supply Protection Controllers. The LTC4365/LTC4365-1 protect circuits from input voltages that may be too high, too low or negative. It operates by controlling the gates of two back-to-back connected MOSFETs to keep the output in a safe range. The OV and UV protection levels are adjusted by resistive dividers at the OV and UV pins. Asserting the SHDN pin disables the MOSFETs and places the controller in a low-current shutdown state. The FAULT pin is asserted when the Controller is in shutdown mode or when the input voltage is outside of the UV or OV level.


 


eval board
DC1555B

LTC4365CTS8 Demo Board: High Voltage NFET Driver for UV, OV and Reverse Supply Protection

Product Details

DC1555B: Demo Board for the LTC4365 Overvoltage, Undervoltage and Reverse Supply Protection Controller.


 


DC1555C-B
LTC4365CTS8-1 Demo Board | High Voltage NFET Driver for UV, OV and Reverse Supply Protection with 1ms Fault Recovery
DC1555B
LTC4365CTS8 Demo Board: High Voltage NFET Driver for UV, OV and Reverse Supply Protection

Reference Designs

Arria 10 (Rev E3- Linear Technology) Dev Kit
Altera Arria 10 FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Stratix 10 GX PCIE FPGA Development Kit
Intel Stratix 10 FPGA PCIe Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX PCIe development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations an alternate power tree that allow for direct power conversion from 12V input is provided below.
Knightrider Zynq Ultrascale +MPSOC Automotive Power Delivery Board​ - Top View
Knightrider Zynq Ultrascale+ MPSOC Circuits from the lab

Automotive ASIL-D Compliant Power Delivery Board

Features and Benefits

Xilinx Zynq® UltraScale+™ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

Analog Devices, Inc. supports ASIL-D compliant automotive power delivery solutions for the Xilinx Zynq UltraScale+ MPSOC. The Knightrider board demonstrates the best-in-class power management supporting ASIL-D compliant solutions for functional safety.

Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and foot print.

ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

For a complete list power designs and use cases, please contact your local FAE.

Key Power for full management devices are used as follows:

  • LT8672
  • LTC4365
  • MAX20410
  • MAX20478
  • MAX20438
  • LTC3307
  • MAX25229
  • MAX17510
agilex7 alternative umodule
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Altera Arria 10 FPGA Development Kit
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile)
Altera FPGA
Intel Stratix 10 FPGA PCIe Development Kit
Knightrider Zynq Ultrascale+ MPSOC
Automotive ASIL-D Compliant Power Delivery Board
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule)
Altera FPGA

Latest Discussions

Recently Viewed