LTM4620A

PRODUCTION

Dual 13A or Single 26A DC/DC μModule (Power Module) Regulator

Part Models
7
1ku List Price
Starting From $36.82

Part Details

  • Dual 13A or Single 26A Output
  • Wide Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.6V to 5.3V
  • ±1.5% Maximum Total DC Output Error
  • Multiphase Current Sharing with Multiple LTM4620As Up to 100A
  • Higher Efficiency and Wider VOUT Range Than LTM4620
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response

  • Adjustable Switching Frequency
  • Overcurrent Foldback Protection
  • Frequency Synchronization
  • Internal Temperature Monitor
  • Output Overvoltage Protection
  • Pin Compatible with the LTM4628 (Dual 8A) and LTM4620 (Dual 13A)
  • Thermally Enhanced (15mm × 15mm × 4.41mm) LGA Package and (15mm × 15mm × 5.01mm) BGA Package
LTM4620A
Dual 13A or Single 26A DC/DC μModule (Power Module) Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Regulators with Digital Power System Management 1
LTM4676 Obsolete Dual 13A or Single 26A μModule (Power Module) Regulator with Digital Power System Management
µModule Buck Regulators 1
LTM4630 RECOMMENDED FOR NEW DESIGNS Dual 18A or Single 36A DC/DC μModule (Power Module) Regulator
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
PowerPath, Ideal Diodes, and Load Switches 1
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2204B

LTM4675 + LTM4676A + LTM4677 + LTM4620A Demo Board | PSM μModule Power Stick

Product Details

Demonstration circuit 2204B is a very compact demo board that showcases five different devices – LTM4675, LTM4676A, LTM4677, LTM4620A and LTC2974. These devices cover various product lines including DC/DC μModule® regulator with digital power system management (LTM4675, LTM4676A and LTM4677), high current analog DC/DC μModule regulator (LTM4620A) and I2C/SMBus/PMBus power system managers with EEPROM (LTC2974). Please see data sheets for more detailed information.


 


eval board
DC1759A

LTM4620AEV Demo Board | Dual Buck µModule Regulator, 5.5V ≤ VIN ≤ 16V, VOUT1 = 3.3V @ 13A, VOUT2 = 5V @ 13A

Product Details

Demonstration circuit 1759A features the LTM4620AEV, the high efficiency, high density, dual 13A, switch mode step-down power module regulator. The input voltage is from 5.5V to 16V. The output voltage is programmable from 0.6V to 5V. DC1759A can deliver 13A maximum current from each channel. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE jumper (JP1) selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. Two outputs can be connected in parallel for a single 26A output solution with optional jumper resistors. The board allows the user to program how its output ramps up and down through the TRACK/SS pin. The output can be set up to either coincidentally or ratiometrically track with another supply’s output. Remote output voltage sensing is available for improved output voltage regulation at
the load point.


 


eval board
DC2268A-B

LTM4620AEV Demo Board | 1.5' × 1.2' PCB, Dual Buck µModule Regulator, 5.5V ≤ VIN ≤ 16V, VOUT1 = 3.3V @ 13A, VOUT2 = 1.5V @ 13A

Product Details

Demonstration circuit 2268A-B is a high efficiency, high density, dual 18A, switch mode step-down power supply on a compact 1.5' × 1.2' PCB. It features the LTM4620A μModule regulator. The input voltage is from 5.5V to 16V. The output voltage is programmable from 0.6V to 5V. DC2268A-B can deliver up to 13A maximum in each channel. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the resistor jumper (R1/R2) selects pulses-kipping mode for noise sensitive applications or Burst Mode® in less noise sensitive applications. Two outputs can be connected in parallel for a single 26A output solution with optional jumper resistors.

DC2204B
LTM4675 + LTM4676A + LTM4677 + LTM4620A Demo Board | PSM μModule Power Stick
DC1759A
LTM4620AEV Demo Board | Dual Buck µModule Regulator, 5.5V ≤ VIN ≤ 16V, VOUT1 = 3.3V @ 13A, VOUT2 = 5V @ 13A
DC2268A-B
LTM4620AEV Demo Board | 1.5' × 1.2' PCB, Dual Buck µModule Regulator, 5.5V ≤ VIN ≤ 16V, VOUT1 = 3.3V @ 13A, VOUT2 = 1.5V @ 13A

Reference Designs

Stratix 10 GX PCIE FPGA Development Kit
Intel Stratix 10 FPGA PCIe Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX PCIe development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations an alternate power tree that allow for direct power conversion from 12V input is provided below.
Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX SI development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations for an alternate power tree that allows for direct power conversion from 12V input is provided below.
Xilinx VU37P Board
HTG-937: Xilinx Virtex UltraScale+ ™ VU37P/VU47P HBM Development Board Circuits from the lab

Features and Benefits

The HTG-937 provides access to large FPGA gate density and 8GB/16GB of high bandwidth memory. It is populated with the Xilinx Zynq Virtex Ultrascale VU37P, or VU47P. Analog Devices power solution on this platform is fully validated to meet the requirements of Xilinx Zynq Virtex Ultrascale FPGAs to ensure a robust power delivery solution.

DC/DC μModule regulators are used on the HTG-937 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.

We provide supporting documentation including power schematics, layout, LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly.

Virtex UltraScale Development Platform
Xilinx Virtex UltraScale Development Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Intel Stratix 10 FPGA PCIe Development Kit
Stratix 10 GX Signal Integrity Development Kit
HTG-937: Xilinx Virtex UltraScale+ ™ VU37P/VU47P HBM Development Board
Xilinx Virtex UltraScale Development Platform

Latest Discussions

Recently Viewed