LTC4231

RECOMMENDED FOR NEW DESIGNS

Micropower Hot Swap Controller

Part Models
32
1ku List Price
Starting From $2.72

Part Details

  • Enables Safe Board Insertion and Removal from a Power Supply
  • 4µA Supply Current
  • 0.3µA Shutdown Current
  • Wide Operating Voltage Range: 2.7V to 36V
  • Reverse Supply Protection to –40V
  • Adjustable Analog Current Limit with Circuit Breaker
  • Automatic Retry or Latchoff on Current Fault
  • Overvoltage and Undervoltage Monitoring
  • Controls Single or Back-to-Back N-Channel MOSFETs
  • 12-Lead MSOP and 3mm × 3mm QFN Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC4231
Micropower Hot Swap Controller
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
PowerPath, Ideal Diodes, and Load Switches 2
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4231-1
  • LTC4231-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2161A-A

LTC4231IMS-1 Demo Board | Micropower Hot Swap Controller with Latch-Off

Product Details

Demonstration circuit 2161A showcases the LTC4231 Micropower Hot Swap™ Controller in a 12V, 3A application. Included on the board are input overvoltage and reverse voltage protection, input voltage dividers for UV and OV detection, an output voltage LED, jumpers to disable UV/OV, manual and remote enable control, and quiescent current measurement. There are turrets provided to monitor input voltage, output voltage, output status, quiescent current, several ground connections, timer pin, and control the ON pin. Input, output and return voltages are provided on banana jacks.

eval board
DC2161A-B

LTC4231IMS-2 Demo Board | Micropower Hot Swap Controller with Auto-Retry

Product Details

Demonstration circuit 2161A showcases the LTC4231 Micropower Hot Swap™ Controller in a 12V, 3A application. Included on the board are input overvoltage and reverse voltage protection, input voltage dividers for UV and OV detection, an output voltage LED, jumpers to disable UV/OV, manual and remote enable control, and quiescent current measurement. There are turrets provided to monitor input voltage, output voltage, output status, quiescent current, several ground connections, timer pin, and control the ON pin. Input, output and return voltages are provided on banana jacks.


 


DC2161A-A
LTC4231IMS-1 Demo Board | Micropower Hot Swap Controller with Latch-Off
DC2161A-B
LTC4231IMS-2 Demo Board | Micropower Hot Swap Controller with Auto-Retry

Latest Discussions

No discussions on LTC4231 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed