LT8672

RECOMMENDED FOR NEW DESIGNS

Active Rectifier Controller with Reverse Protection

Part Models
30
1ku List Price
Starting From $1.65

Part Details

  • AEC-Q100 Qualified for Automotive Applications
  • Reverse Input Protection to –40V
  • Improved Performance Compared to a Schottky Diode
    • Reduce Power Dissipation by >90%
    • Reduce Drop to 20mV
  • Ultrafast Transient Response
    • Rectifies 6VP-P Up to 50kHz
    • Rectifies 2VP-P Up to 100kHz
  • Wide Operating Voltage Range: 3V to 42V
  • Low 20µA Quiescent Current in Operation
  • Low 3.5µA Shutdown Current
  • Accurate 1.21V Enable Pin Threshold
  • Small 10-Lead MSOP Package, 10-Lead 3mm × 2mm DFN Package and 3mm × 2mm Side-Wettable DFN Package
LT8672
Active Rectifier Controller with Reverse Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2548A

LT8672EMS Demo Board | VIN = –15V to 35V, Up to 5A Output

Product Details

Demonstration circuit 2548A is an active rectifier with reverse protection featuring the LT8672. The demo board is designed for 5A load current. The input voltage range of the LT8672 is –40V to +42V. Two clamping diodes, D1 and D2, are used on the board to protect the IC from overvoltage spikes at the input, thus limiting the application’s DC input voltage range to –15V and +35V.

DC2548A
LT8672EMS Demo Board | VIN = –15V to 35V, Up to 5A Output

Reference Designs

Knightrider Zynq Ultrascale +MPSOC Automotive Power Delivery Board​ - Top View
Knightrider Zynq Ultrascale+ MPSOC Circuits from the lab

Automotive ASIL-D Compliant Power Delivery Board

Features and Benefits

Xilinx Zynq® UltraScale+™ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

Analog Devices, Inc. supports ASIL-D compliant automotive power delivery solutions for the Xilinx Zynq UltraScale+ MPSOC. The Knightrider board demonstrates the best-in-class power management supporting ASIL-D compliant solutions for functional safety.

Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and foot print.

ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

For a complete list power designs and use cases, please contact your local FAE.

Key Power for full management devices are used as follows:

  • LT8672
  • LTC4365
  • MAX20410
  • MAX20478
  • MAX20438
  • LTC3307
  • MAX25229
  • MAX17510
Knightrider Zynq Ultrascale+ MPSOC
Automotive ASIL-D Compliant Power Delivery Board

Latest Discussions

Recently Viewed