MAX20410

RECOMMENDED FOR NEW DESIGNS

Automotive 36V, 8A/10A Fully-Integrated Buck Converter with 10μA Quiescent Current and Dual-Phase Capability

Industry's First Integrated High Power Buck Converter Optimized for Dual Phase Operation

Part Models
12
1ku List Price
Starting From $2.70

Part Details

  • High-Power DC/DC Converter in Small Solution Size
    • 3.0V to 36V Operating Input Voltage Range
    • Integrated High-Side and Low-Side FETs
    • 8A/10A Maximum Output Current
    • 400kHz and 2.1MHz Fixed Frequency Options
    • Fixed 2.5ms Soft-Start Time
    • 34ns Minimum On Time
    • Programmable 0.8V to 10V Output with 400kHz,0.8V to 6V Output with 2.1MHz, or Fixed Output Options
    • ±1.8% Output Voltage Accuracy
    • Symmetric and Balanced SUP and PGND Pinout Placement for Superior EMI Performance
    • Thermally-Enhanced 3.5mm x 3.75mm, 17-Pin FC2QFN Package
  • High Efficiency at All Load Range
    • 10μA Quiescent Current in Skip Mode
    • Up to 94.3% Efficiency at 12VIN/5VOUT/2.1MHz
    • Up to 95.6% Efficiency at 12VIN/5VOUT/400kHz
  • Dual-Phase Operation up to 20A Load Capability
    • Frequency Synchronization Input/Output
    • 180º Out-of-Phase Between Master and Slave
    • Dynamic Current Sharing
  • Robust for Automotive Environment
    • FPWM and Skip-Mode Operation
    • 99% Duty Cycle Operation with Low DropoutVoltage
    • Supports 42V Load Dump
    • Spread-Spectrum Option
    • Power Good Indicator
    • Overtemperature and Short-Circuit Protection
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
  • Scalable Power Solution
    • Footprint Compatible with MAX20404/MAX20405/MAX20406
MAX20410
Automotive 36V, 8A/10A Fully-Integrated Buck Converter with 10μA Quiescent Current and Dual-Phase Capability
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX20408EVKIT

Evaluation Kit for the MAX20408/MAX20410

Features and Benefits

  • Input Supply Range from 3V to 36V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 0.8V to 10V
  • Delivers Up to 8A/10A
  • Frequency-Synchronization Input
  • Enable Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20408/MAX20410 evaluation kits (EV kits) provide a proven design to evaluate the MAX20408/ MAX20410/MAX20408E/MAX20410E automotive synchronous buck converters with 10µA quiescent current. The EV kit comes with a MAX20410AFOC/VY+ (400kHz) or MAX20408AFOD/VY+ (2.1MHz) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed 5V or 3.3V and easily configured to 0.8V to 10V with minimum component changes. The MAX20408E/MAX20410E can be evaluated by replacing the installed IC (U1) in the EV kit.

The EV kit is designed to deliver up to 8A/10A with input voltage 3V to 36V. The output voltage quality can be monitored by observing the PGOOD signal.

Applications

  • Automotive ADAS and other safety critical applications
  • Automotive High Power Sensor Fusion
  • Automotive Infotainment Systems
  • Distributed DC Power Systems
  • Navigation and Radio Head Units

eval board
MAX20410EVKIT

Evaluation Kit for the MAX20408/MAX20410

Features and Benefits

  • Input Supply Range from 3V to 36V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 0.8V to 10V
  • Delivers Up to 8A/10A
  • Frequency-Synchronization Input
  • Enable Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20408/MAX20410 evaluation kits (EV kits) provide a proven design to evaluate the MAX20408/ MAX20410/MAX20408E/MAX20410E automotive synchronous buck converters with 10µA quiescent current. The EV kit comes with a MAX20410AFOC/VY+ (400kHz) or MAX20408AFOD/VY+ (2.1MHz) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed 5V or 3.3V and easily configured to 0.8V to 10V with minimum component changes. The MAX20408E/MAX20410E can be evaluated by replacing the installed IC (U1) in the EV kit.

The EV kit is designed to deliver up to 8A/10A with input voltage 3V to 36V. The output voltage quality can be monitored by observing the PGOOD signal.

Applications

  • Automotive ADAS and other safety critical applications
  • Automotive High Power Sensor Fusion
  • Automotive Infotainment Systems
  • Distributed DC Power Systems
  • Navigation and Radio Head Units

MAX20408EVKIT
Evaluation Kit for the MAX20408/MAX20410
MAX20410EVKIT
Evaluation Kit for the MAX20408/MAX20410

Reference Designs

Knightrider Zynq Ultrascale +MPSOC Automotive Power Delivery Board​ - Top View
Knightrider Zynq Ultrascale+ MPSOC Circuits from the lab

Automotive ASIL-D Compliant Power Delivery Board

Features and Benefits

Xilinx Zynq® UltraScale+™ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

Analog Devices, Inc. supports ASIL-D compliant automotive power delivery solutions for the Xilinx Zynq UltraScale+ MPSOC. The Knightrider board demonstrates the best-in-class power management supporting ASIL-D compliant solutions for functional safety.

Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and foot print.

ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

For a complete list power designs and use cases, please contact your local FAE.

Key Power for full management devices are used as follows:

  • LT8672
  • LTC4365
  • MAX20410
  • MAX20478
  • MAX20438
  • LTC3307
  • MAX25229
  • MAX17510
Knightrider Zynq Ultrascale+ MPSOC
Automotive ASIL-D Compliant Power Delivery Board

Latest Discussions

No discussions on MAX20410 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed