LTM4608

PRODUCTION

8A, Low VIN DC/DC µModule (Power Module) with Tracking, Margining, Multiphase and Frequency Synchronization

Part Details

  • Complete Standalone Power Supply
  • ±1.5% Output Voltage Regulation
  • 2.7V to 5.5V Input Voltage Range
  • 8A DC, 10A Peak Output Current
  • 0.6V Up to 5V Output
  • Output Voltage Tracking and Margining
  • Power-Good Tracking and Margining
  • Multiphase Operation
  • Parallel Current Sharing
  • Onboard Frequency Synchronization
  • Spread Spectrum Frequency Modulation
  • Overcurrent/Thermal Shutdown Protection
  • Current Mode Control/Fast Transient Response
  • Selectable Burst Mode® Operation
  • Up to 95% Efficiency
  • Output Overvoltage Protection
  • Small Surface Mount Footprint, Low Profile (15mm × 9mm × 2.8mm) LGA Package
LTM4608
8A, Low VIN DC/DC µModule (Power Module) with Tracking, Margining, Multiphase and Frequency Synchronization
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4608
  • LTM4608A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
DK-SI-5SGXEA7N Kit
Altera Transceiver Signal Integrity Kit, Stratix V GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-SI-5SGTMC7N Signal Integrity Kit
Altera Transceiver Signal Integrity Development Kit, Stratix V GT Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile)
Altera FPGA
Altera Transceiver Signal Integrity Kit, Stratix V GX Edition
Altera Transceiver Signal Integrity Development Kit, Stratix V GT Edition

Latest Discussions

Recently Viewed