LTC3888-1

RECOMMENDED FOR NEW DESIGNS

Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management

Viewing:

Overview

  • PMBus/I2C Compliant Serial Interface
    • Monitor Voltage, Current, Temperature and Faults
    • Digitally Program VOUT, Margins, UV, OV, Current Limit, Soft-Start/Stop and Sequencing
  • Expandable to >16 Phases
  • 4.5V ≤ VIN ≤ 26.5V, 0.3V ≤ VOUT ≤ 3.45V
  • ±0.5% Output Voltage Accuracy
  • Programmable PWM Loop Compensation
  • Accurate PolyPhase® Current Sharing
  • Internal EEPROM with ECC and Fault Logging
  • DrMOS Output Current Monitor Interface
  • DrMOS Temperature/Fault Bus Interface
  • DrMOS Gate Drive Supply Monitor
  • Load Step Emulation
  • Internal or External PWM Clock from 250kHz to 1MHz
  • 52-Pin (5mm × 8mm) QFN Package
  • AEC-Q100 Qualified for Automotive Applications

The LTC3888/LTC3888-1/LTC3888-2 is a PMBus-compliant dual loop DC/DC synchronous step-down switching regulator controller with eight expandable phases supporting a wide range of main/subordinate configurations. The controller uses constant frequency current mode architecture to provide excellent transient response and output regulation. Each PWM main is capable of producing output voltages from 0.3 V to 3.45 V with multiple phase configurations using DrMOS devices that provide an output current monitor.

PMBus configuration and monitoring is supported by LTpowerPlay software. Programmable loop compensation and built-in load step emulation facilitate setting bandwidth based on input voltage and output load capacitance. PMBus commands allow read back of input voltage, output voltage and current, and operating status. Operating parameters can be set via PMBus command or stored in internal EEPROM for use at power up. Switching frequency, phase configuration, output voltage (LTC3888/LTC3888-2), output current limit (LTC3888-1) and device address can also be set using external programming resistors.

Applications

  • High Current Distributed Power Systems
  • Servers, Network and Storage Equipment

LTC3888-1
Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management
LTC3888/LTC3888-1/LTC3888-2 Application Circuit LTC3888/LTC3888-1/LTC3888-2 Performance Graph LTC3888 Pin Configuration LTC3888-1 Pin Confiruration LTC3888-2 Pin Confiruration LTC3888/LTC3888-1/LTC3888-2 Pin Configuration LTC3888_LTC3888-1_LTC3888-2 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3888
  • LTC3888-1

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3888-1

IBIS Model 1

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2888A-A/
DC2888A-B

Evaluating the LTC3888/LTC3888-1, 8-Phase, Single Output Synchronous Buck Converter with Power System Management

Features and Benefits

  • Input voltage range: 7 V to 14 V
  • Output voltage VOUT Max output current: 400 A
  • Number of phases: 8
  • Current sense
  • Temperature monitor
  • PM bus compliant with digital power system management

Product Details

Demonstration circuit DC2888A-A/DC2888A-B is an 8-phase single- output, high efficiency, high density, synchronous buck converter with 7 V to 14 V input range. The output can supply up to 400 A maximum load current. The demo board showcases one LTC3888/LTC3888-1 working with eight LTC7051. The LTC3888/ LTC3888-1 is a PMBus-compliant dual loop 8-phase step-down DC/DC controller with digital power system management. LTC7051 is an integrated smart power stage with current sense and temperature monitor. Refer to the LTC3888/LTC3888-1 and LTC7051 data sheets for detailed information.

DC2888A-A/DC2888A-B powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay ™ on your PC and use Analog Devices' I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows to reconfigure the part on the fly and store the configuration in electrically erasable programmable read-only memory (EEPROM), and view the telemetry of voltage, current, temperature, and fault status.

eval board
DC2652A-B

LTC3888-1 Demo Board | 8-Phase, Dual-Output Synchronous Buck Converter with Power System Management

Product Details

Demonstration circuit 2652A-B is an 8-phase dual-output, high efficiency, high density, synchronous buck converter with 7V to 14V input range. Each output can supply up to 120A maximum load current with 1V output. The demo board showcases the LTC3888-1, which is a PMBus-compliant dual loop 8-phase step-down DC/DC controller with digital power system management. The LTC3888-1 is designed to work with DrMOS devices that provide an output current sense and temperature monitor. Please see LTC3888-1 data sheet for more detailed information.

DC2652A-B powers up to default settings and produces power based on configuration resistors (or with the setting in its non-volatile memory) without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

GUI Download
The software can be downloaded from: LTpowerPlay
For more details and instructions of LTpowerPlay, please refer to “LTpowerPlay Quick Start Procedure” in the demo manual.

DC2888A-A/
DC2888A-B
Evaluating the LTC3888/LTC3888-1, 8-Phase, Single Output Synchronous Buck Converter with Power System Management
DC2888A-A Evaluation Board Angle DC2888A-A Evaluation Board Top DC2888A-A Evaluation Board Bottom
DC2652A-B
LTC3888-1 Demo Board | 8-Phase, Dual-Output Synchronous Buck Converter with Power System Management
DC2652A-B Evaluation Board DC2652A-B Evaluation Board - Top View DC2652A-B Evaluation Board - Bottom View

Reference Designs

Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Versal HBM Diagram
Versal HBM Non-Hardware Verified Design Circuits from the lab

Features and Benefits

  • The Versal HBM series features heterogeneous integration of fast memory, secure connectivity, and adaptive compute to eliminate processing and memory bottlenecks for memory-bound, compute-intensive workloads such as machine learning, database acceleration, next-generation firewalls, and advanced network testers. Analog Devices has worked closely AMD to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local local FAE.
  • ADI has also completed a complete power evaluation report for Mid-High Voltage rails. For a complete report please submit your interest here.

Key power regulators are used for this device as follows:

  • LTC3888-1
  • LTC7051
  • LTC3633A
  • LTC7200S
  • LTC7151S
  • LT8652
  • ADP125
  • LTC3617 (Optional)
  • LTC3618 (Optional)
Intel Agilex 7 FPGA F-series Transceiver-SoC Development Kit (P-Tile & E-Tile)
Intel Agilex 7 FPGA F-series Transceiver-SoC Development Kit (P-Tile & E-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Power Tree
Versal HBM Non-Hardware Verified Design
Versal HBM Diagram
Intel Agilex 7 FPGA F-series Transceiver-SoC Development Kit (P-Tile & E-Tile)
Altera FPGA
Intel Agilex 7 FPGA F-series Transceiver-SoC Development Kit (P-Tile & E-Tile)

Latest Discussions

No discussions on LTC3888-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed