LTM4668A

RECOMMENDED FOR NEW DESIGNS

Quad DC/DC µModule Regulator with Configurable 1.2A Output Array

Part Models
3
1ku List Price
Starting From $7.71
Viewing:

Part Details

  • Quad Output Step-Down µModule® Regulator with 1.2A per Output Channel
  • Wide Input Voltage Range: 2.7V to 17V
  • 0.6V to 5.5V Output Voltage
  • 1.2A DC, Parallelable, Output Current Each Channel
  • ±1.5% Total Output Voltage Regulation
  • 100% Duty Cycle Operation
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Selectable Burst Mode® Operation
  • Power Good Indicator
  • Over Voltage, Current and Temperature Protection
  • 6.25mm × 6.25mm × 2.1mm BGA Package
  • Pin Compatible with LTM4668 (0.6V to 1.8V Output, 1MHz)
LTM4668A
Quad DC/DC µModule Regulator with Configurable 1.2A Output Array
LTM4668A Application Circuit LTM4668A Performance Graph LTM4668A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4668
  • LTM4668A

LTpowerCAD 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2785A-B

LTM4668A Demo Board | Tiny Quad 1.2A Output Step-Down µModule Regulator

Product Details

Demonstration circuit 2785A-B features the LTM4668A µModule® regulator, a Quad 1.2A high efficiency step-down regulator. DC2785A-B has an operating input voltage range of 2.7V to 17V and can provide an output current of up to 1.2A. The output voltage can be programmed from 1.8V up to 5V. The LTM4668A is a complete DC/DC point of load regulator in a thermally enhanced 6.25mm × 6.25mm × 2.1mm BGA package requiring only a few input and output capacitors.

External clock synchronization is available through the CLKIN turret. The LTM4668A data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2785A-B.

DC2785A-B
LTM4668A Demo Board | Tiny Quad 1.2A Output Step-Down µModule Regulator
DC2785A-B Image

Reference Designs

Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX SI development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations for an alternate power tree that allows for direct power conversion from 12V input is provided below.
agilex7 alternative umodule
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit Block Diagram
Stratix 10 GX Signal Integrity Development Kit (Actual Power Tree representative of components used on board)
Stratix 10 GX Signal Integrity Development Kit (updated alternate Simplified Power Tree: 12Vin to required I/O voltages)
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule)
Altera FPGA
agilex7 alternative umodule

Latest Discussions

Recently Viewed