LTC4218

RECOMMENDED FOR NEW DESIGNS

Hot Swap Controller

Part Details

  • Wide Operating Voltage Range: 2.9V to 26.5V
  • Adjustable, 5% Accurate 15mV Current Limit
  • Current Monitor Output
  • Adjustable Current Limit Timer Before Fault
  • Power Good and Fault Outputs
  • Adjustable Inrush Current Control
  • 2% Accurate Undervoltage and Overvoltage Protection
  • Available in 16-Lead SSOP and 16-Pin 5mm × 3mm DFN Packages
LTC4218
Hot Swap Controller
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 2
LTC4217 RECOMMENDED FOR NEW DESIGNS 2A Integrated Hot Swap Controller
LTC4234 RECOMMENDED FOR NEW DESIGNS 20A Guaranteed SOA Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4218
  • LTC4218-12
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1052A-A

LTC4218 Demo Board | 12V and 24V, 7.5A Hot Swap Controller with Current Monitoring

Product Details

DC1052A-A: Demo Board for the LTC4218 Hot Swap Controller.

DC1052A-A
LTC4218 Demo Board | 12V and 24V, 7.5A Hot Swap Controller with Current Monitoring

Latest Discussions

No discussions on LTC4218 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed