LTC4215
LTC4215-2

RECOMMENDED FOR NEW DESIGNS

Hot Swap Controller with I2C Compatible Monitoring

Part Details

  • Allows Safe Insertion into Live Backplane
  • 8-Bit ADC Monitors Current and Voltage
  • I2C/SMBus Interface
  • Wide Operating Voltage Range: 2.9V to 15V
  • 20μs (LTC4215) or 420μs (LTC4215-2) Circuit Breaker Timeout
  • dI/dt Controlled Soft-Start
  • High Side Drive for External N-Channel MOSFET
  • No External Gate Capacitor Required
  • Input Overvoltage/Undervoltage Protection
  • Optional Latch-off or Auto-Retry After Faults
  • Alerts Host After Faults
  • Inrush Current Limit with Foldback
  • Available in 24-Pin (4mm × 5mm) QFN Package
  • LTC4215 also available in 16-Lead Narrow SSOP Package
LTC4215
LTC4215-2
Hot Swap Controller with I2C Compatible Monitoring
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC2990 RECOMMENDED FOR NEW DESIGNS Quad I2C Voltage, Current and Temperature Monitor
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Low Voltage Hot Swap Controllers 1
LTC4280 RECOMMENDED FOR NEW DESIGNS Hot Swap Controller with I2C Compatible Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4215
  • LTC4215-1
  • LTC4215-2
  • LTC4215-3

Linduino 3

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC874A

LTC4215 Hot Swap Controller with ADC (Requires DC590)

Product Details

DC874A: Demo Board for the LTC4215 Hot Swap Controller with I2C Compatible Monitoring.

DC874A
LTC4215 Hot Swap Controller with ADC (Requires DC590)

Reference Designs

DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE10-Nano Kit

Latest Discussions

Recently Viewed