LTC4280

RECOMMENDED FOR NEW DESIGNS

Hot Swap Controller with I2C Compatible Monitoring

Part Details

  • Allows Safe Insertion into Live Backplane
  • 8-Bit ADC Monitors Current and Voltage
  • I2C/SMBus Interface
  • Wide Operating Voltage Range: 2.9V to 15V
  • Adjustable Overcurrent Filter Time
  • High Side Drive for External N-Channel MOSFET
  • No External Gate Capacitor Required
  • Input Overvoltage/Undervoltage Protection
  • Optional Latchoff or Auto-Retry After Faults
  • Alerts Host After Faults
  • Inrush Current Limit with Foldback
  • Available in 24-Pin 4mm × 5mm QFN Package
LTC4280
Hot Swap Controller with I2C Compatible Monitoring
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4215
LTC4215-2
RECOMMENDED FOR NEW DESIGNS Hot Swap Controller with I2C Compatible Monitoring
LTC4281 RECOMMENDED FOR NEW DESIGNS Hot Swap Controller with I2C Compatible Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4280

Linduino 3

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1704A

LTC4280 | Hot Swap Controller with ADC and I2C, 3 GPIOs (Requires DC590)

Product Details

DC1704A: Demo Board for the LTC4280 Hot Swap Controller with I2C Compatible Monitoring.

DC1704A
LTC4280 | Hot Swap Controller with ADC and I2C, 3 GPIOs (Requires DC590)

Latest Discussions

Recently Viewed