LTC4215-1
LTC4215-3

RECOMMENDED FOR NEW DESIGNS

Hot Swap Controller with I2C Compatible Monitoring

Part Details

  • Allows Safe Insertion into Live Backplane
  • 8-Bit ADC Monitors Current and Voltage
  • I2C/SMBus Interface
  • Wide Operating Voltage Range: 2.9V to 15V
  • dI/dt Controlled Soft-Start
  • Circuit Breaker Timeout: 20μs (LTC4215-1) or 420μs (LTC4215-3)
  • Three General Purpose Outputs
  • High Side Drive for External N-channel MOSFET
  • No External Gate Capacitor Required
  • Input Overvoltage/Undervoltage Protection
  • Optional Latch-off or Auto-Retry After Faults
  • Alerts Host After Faults
  • Inrush Current Limit with Foldback
  • Available in 24-Pin (4mm × 5mm) QFN
LTC4215-1
LTC4215-3
Hot Swap Controller with I2C Compatible Monitoring
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC2990 RECOMMENDED FOR NEW DESIGNS Quad I2C Voltage, Current and Temperature Monitor
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Low Voltage Hot Swap Controllers 1
LTC4280 RECOMMENDED FOR NEW DESIGNS Hot Swap Controller with I2C Compatible Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4215
  • LTC4215-1
  • LTC4215-2
  • LTC4215-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1243A

LTC4215-1 Hot Swap Controller with ADC and 3 GPIO (requires DC590)

Product Details

DC1243A: Demo Board for the LTC4215-1 and -3 - Hot Swap Controller with I2C Compatible Monitoring


 


DC1243A
LTC4215-1 Hot Swap Controller with ADC and 3 GPIO (requires DC590)

Latest Discussions

No discussions on LTC4215-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed