Single, Double, and Triple Balanced Mixers
searchIcon
banner background image

Single, Double, and Triple Balanced Mixers

Single, double or triple balanced mixers are the fundamental mixer architecture ranges, which means that all ports in the mixer utilize a single-ended to differential balun structure to reduce undesired signals. Analog Devices’ fundamental mixer portfolio’s frequency coverage from sub MHz to 90 GHz can offer a discrete mixer solution in either packaged or die form to meet the current market’s end application requirements. Our mixer portfolio offers simple implementation and cost-effective design choices. Options include local oscillator (LO) buffer amplifiers or intermediate frequency (IF) amplifiers to further meet customer-specific design objectives.
Single, double or triple balanced mixers are the fundamental mixer architecture ranges, which means that all ports in the mixer utilize a single-ended to differential balun structure to reduce undesired signals. Analog Devices’ fundamental mixer portfolio’s frequency coverage from sub MHz to 90 GHz can offer a discrete mixer solution in either packaged or die form to meet the current market’s end application requirements. Our mixer portfolio offers simple implementation and cost-effective design choices. Options include local oscillator (LO) buffer amplifiers or intermediate frequency (IF) amplifiers to further meet customer-specific design objectives.